The STM32U3 series offers greater power efficiency in run mode compared to previous product generations. It is the first STM32 based on a near-threshold design, which drastically reduces the dynamic consumption of the final application.
With industry-leading energy efficiency, the series achieves an impressive 117 CoreMark/mW and a best-in-class static mode of less than 2 µA.
Built on an Arm® Cortex®-M33 core with TrustZone, the STM32U3 series provides extended memory options with up to 256 Kbytes of RAM and 1 Mbyte of flash dual bank memory. It supports a temperature range from -40 °C to +105 °C.
What you'll learn
Get an overview of the new STM32U3 series
Explore the market-leading near-threshold technology it incorporates
Learn about advanced security options available
Discover how the STM32U3 MCUs offer versatile peripherals without compromising cost efficiency
Practical hands-on experience using the NUCLEO-U385RG-Q