• Images in Public (Denise SANFILIPPO)

Images in Public (Denise SANFILIPPO)

  • Albums
  • All Images
Album Privacy: Public
  • « Previous
    • 1
    • …
    • 14
    • 15
    • 16
    • …
    • 41
  • Next »

Public (Denise SANFILIPPO)

  • Picture12.png
  • Current power consumption of this specific configuration
  • Hands-on flow
  • Unico-GUI: FSM window
  • The FSM ODR is aligned to the sensors ODR (120 Hz)
  • Unico-GUI: FSM - two SETR commands to change the accelerometer power mode and to turn off the gyroscope
  • Unico-GUI: FSM - SETR command to disable the pedometer 2.0 during the stationarity
  • Unico-GUI: FSM - SETR command to disable the MLC during the stationarity.
  • Unico-GUI: FSM - a SETR command to enable the pedometer 2.0 after the smart wake up is detected
  • Unico-GUI: FSM - SETR command to enable the MLC after the smart wake up is detected
  • Unico-GUI: Enable the ASC feature
  • The current consumption drops significantly to almost 700 µA when moving
  • The current consumption drops significantly to 70 µA when stationary
  • Ecosystem for ST IR sensor
  • Ecosystem for ST IR sensor
  • STEVAL-MKI231KA: evaluation kit composed by STHS34PF80 industrial board and standard DIL24 adapter
  • Overview of STEVAL-MKI231KA
  • STHS34PF80 Evaluation tools
  • Unico-GUI
  • Options tab of Unico-GUI
  • Plots: T_Ambient and T_Object signals
  • A person entering the field of view of the infrared sensor STHS34PF80
  • A person exits the field of view of IR sensor STHS34PF80.
  • Smart Digital Algorithms tool
  • Internal algorithm of STHS34PF80 for presence detection
  • Internal algorithm of STHS34PF80 for motion detection
  • Internal algorithm of STHS34PF80 for T_ambient shock detection
  • Offline tuning tool
  • Development tools
  • X-NUCLEO-IKS4A1