2019-07-16 8:17 AM
Dear All ,
SPC5Studio updated components are available (56,57 on 58)
more information on http://download.spc5studio.com/
SPC58xHxx, Advanced GTM and USBTypeC credentials should be requested on credentials@spc5studio.com
New or updated components
RLA 1.10.0
Support of SPC574S-DISP board with PIT demo application
SPC58: Buffered I/O support for serial driver
support software I2C implementation for SPC58xExx
I2C driver support timeout on read and write functions for SPC56x, SPC57x, SPC58x
I2C baud rate display for SPC56x, SPC57x, SPC58x
Freeze bit enabled for STM driver configuration for SPC56x, SPC57x, SPC58x
DMA low level driver for SPC572Lxx
ADC DMA transfer support for SPC574Kxx and SPC572Lxx
FCCU low level driver for SPC58xHxx
GTM 1.10.0
TDM phase shift test application for SPC58xNxx
CRANK emulation component for SPC574Kxx and SPC572Lxx
GTM_MW 1.6.2
Engine improvements
RuntimeIO_1.3.3
Runtime IO serial output configuration for SPC56x, SPC57x, SPC58x
Network: 1.7.0
FreeRtos TCPIP Default configuration toggle management
Ethernet support for SPC58xExx
TSENS 1.4.0
support of SPC58ECxx
Benchmarks 1.3.0
Float Benchmark
Run Dhrystone in multi-core
Best Regards
Erwan