Get the latest technical news on ST portfolio, including MEMS, NFC and secure solutions, and more.
Most recent activity
STMicroelectronics’ TVS221SC-1T2 is more than 60% smaller than conventional transient voltage suppressors (TVS), while maintaining a constant 26.2V clamping voltage over the entire 16A surge-current range and up to 125°C. Leveraging an internal voltage-control loop, the single-line, unidirectional TVS221SC-1T2 outperforms the clamping protection of conventional suppressors in significantly larger QFN-2L, SOD128, and SMA, SMB, and SMC packages. With a close ratio between clamping voltage and breakdown voltage, ST’s new diodes let designers replace over-specified protection components with tightly optimized designs that are space-efficient, robust, and reliable. Suitable for space-constrained equipment like consumer products, industrial electronics, home-automation, and healthcare devices, the TVS221SC-1T2 protects I/O pins and power connections such as VBUS in USB Type-C ports. With peak pulse current of 16A according to IEC 61000-4-5, ESD immunity exceeds IEC 61000-4-2 level 4 at ±8kV
STMicroelectronics has extended its STDRIVE family of three-phase gate drivers with two new 600V devices that let motor drives and inverters operate directly from a high-voltage bus. The STDRIVE631P and STDRIVE631N integrate three half-bridge drivers for N-channel power MOSFETs or IGBTs in a compact SO-28 package, for applications such as fans, pumps, and compressors for white goods. Leveraging ST’s advanced BCD6-OFFLINE technology for superior ruggedness and extreme robustness to below-ground spikes up to 100V, both devices feature outputs capable of sourcing 1.0A and sinking 0.85A. Each output integrates a zero-drop bootstrap diode, and propagation delays are matched for all channels. Allowing extra flexibility for designers, the STDRIVE631P uses positive (active-high) input logic, while the STDRIVE631N uses negative (active-low) logic. Protection includes an integrated comparator with smart shutdown to handle faults such as overcurrent and overtemperature. Interlocking and deadtime
STMicroelectronics has added 100V variants to its GANSPIN family that provide an easy-to-use gallium nitride (GaN) power stage for building compact and efficient motor drives.The three new 5mm x 6.5mm devices include the GANSPIN1102 with typical RDS(on) of 2.4mΩ, while the GANSPIN1102E adds a dedicated top-side-cooling option, giving designers greater freedom to remove heat directly from the package in thermally demanding, high-power-density designs. Completing the trio, the GANSPIN1105 has typical RDS(on) of 5.5mΩ. In robotics, including humanoid joint actuation, the GANSPIN1100 series allows lightweight, space-saving designs with responsive, precise motion control. The devices’ pinout allows an optimized and space-efficient layout with a two-layer PCB, easing board design and helping reduce the overall bill of materials (BoM). The highly integrated drivers, accurate timing and high dv/dt immunity, enhance long-term reliability in equipment like industrial servo drives and actuators.
STMicroelectronics has extended its MasterGaN integrated transistor/driver family with new MasterGaN7 devices that contain 650V enhancement-mode GaN transistors with 6A maximum current rating. The new series helps designers boost efficiency and power density in applications such as power adapters, chargers, industrial lighting equipment, and solar microinverters. MasterGaN7 connects the two 650V GaN transistors in half-bridge configuration, with a high-voltage, high-frequency gate driver, in a QFN package that shares its pinout and footprint with other MasterGaN devices. Leveraging the latest-generation GaN technology for enhanced speed and efficiency, MasterGaN7 also introduces low drop-out (LDO) regulators to stabilize the gate-drive voltage for optimal switching performance. The new devices also feature a pin-driven shut-down mode with ultra-fast wakeup that helps designers minimize no-load power consumption. Combining propagation delay of 45ns with ultra-fast wake-up time and short
STMicroelectronics’ RHFLVDS42 QML-V qualified [1] quad low-voltage differential signaling (LVDS) receiver combines high communication speeds, low power consumption, and enhanced robustness for aerospace applications. The receiver enables data exchange at up to 600Mbps. With a wide operating voltage range from 2.3V to 3.6V, it conforms to the latest TIA/EIA-644 and Jedec low-voltage logic and power supply norms, while retaining compatibility with legacy CMOS designs. The RHFLVDS42’s broad input common-mode voltage range, extending from -4V to +5V, improves link reliability and increases robustness against common-mode noise. The absolute maximum voltage rating (AMR) of 4.8V improves resilience and reliability in the presence of power-supply transients. The receiver also provides outstanding radiation and electrostatic discharge (ESD) robustness. High resistance to heavy ions confers SEL-free (single event latch-up) operation at 122.6 MeV.cm²/mg and SET/SEU-free (single event transient/si
STMicroelectronics has combined altitude and underwater-depth monitoring over 50 meters in a single MEMS sensor that saves space, simplifies circuitry, and trims bill-of-materials costs in wearables and outdoor equipment. By providing two selectable full scales in one compact package, the LPS27DEWO is suitable for sports cameras, smart rings, smartwatches, and other outdoor and underwater equipment. With its extended underwater pressure range of 6060hPa, the sensor can provide accurate information for recreational and enthusiast divers when ascending from below 40 meters - the critical depth for decompression. The sensor remains robust when exposed to water pressure at depths of up to 110 meters. Featuring a 2.7mm x 2.7mm 10-lead LGA footprint, the LPS27DEWO is housed in a robust 1.7mm-high cylindrical metal lid package that ensures easy sealing integration and high overpressure resistance. While pressure sensing benefits from minimal noise, contributing towards high accuracy of ±0.5%
STMicroelectronics has announced small low-loss intelligent molded modules (SLLIMM) with direct-bonded copper (DBC) in a new compact outline for industrial drives, air conditioners, heat pumps and home appliances. The space-saving modules deliver a complete 600V, 3-phase IGBT inverter bridge with an 18.8mm x 32.8mm footprint, which is more than 30% smaller than existing IGBT IPM in DBC packages. The first module in the new SLLIMM Compact series, the 20A STGI15C60S, targets low- and medium-power motor drive designs. The thermally efficient package with topside cooling ensures outstanding reliability in hard-switching circuit topologies operating at up to 20kHz. As part of the STPOWER portfolio, the module contains two control ICs for driving the integrated high-side and low-side IGBTs, as well as a bootstrap diode and protection circuitry. The IGBTs leverage ST’s trench-gate and short-circuit rugged technology with very fast soft-recovery freewheeling diodes, combining low saturation vo
L4983 power-factor correction (PFC) controller contains a proprietary multiplier emulator and distortion-optimization circuitry, letting designers build continuous conduction mode (CCM) PFC circuits with very few external passive components. The L4983 is suitable for power supplies ranging from several hundred Watts to multiple kilowatts and has a totem-pole output with 0.7A source/1.5A sink capability. Typical applications include industrial and medical power supplies, high-power luminaires, servers, PCs, and home electronics that must meet EN 61000-3-2 and similar specifications worldwide, such as the Japanese JEIDA-MITI standard.The device has three power-saving modes that help equipment meet efficiency guidelines including US Energy Star, the EU Ecodesign Directive, and European Code of Conduct for power adapters. Among these, burst mode automatically stops switching activity during light or zero load conditions, resuming quickly without soft-restart as the load increases. Addition
L9962 lithium-battery management IC delivers superior precision by integrating a 12-bit analog-digital converter (ADC), coupled with generous cell-balancing current of 70mA, to ensure rapid voltage correction for improved battery health. Designed for lithium-ion (Li-ion) and lithium-polymer (Li-Po) battery packs with up to 10 series-connected cells, the L9962 provides monitoring, balancing, and protection to optimize performance and enhance safety and stability. It is suitable for cordless power tools and other portable and semi-portable equipment, including medical devices, light electric vehicles like e-bikes and scooters, and backup energy storage such as UPS. Its ultra-low quiescent current maximizes runtime and permits power-saving modes including 5µA standby and 2µA deep-sleep for products in transit. The L9962 measures individual cell voltages on a continuous cycle with programmable loop time and activates balancing and cell protection upon detecting overvoltage or undervoltage.
In smart manufacturing and industrial Internet of Things (IoT), vibration monitoring has become a critical enabler of predictive maintenance, anomaly detection, and operational efficiency. As systems become more connected and data-rich, developers face a familiar challenge: how to add more intelligence without increasing power consumption, cost, or design complexity.With Intelligent Sensor Processing Unit (ISPU) 2.0, ST introduces a new way to build sensing systems. Instead of treating the sensor as a passive data source, ISPU 2.0 turns it into an intelligent edge node that can execute signal-processing and artificial intelligence and machine learning (AI/ML) workloads directly where the data is created. The first product to showcase this approach is IIS3DWB10IS, a high-performance MEMS vibration sensor that combines ultrawide bandwidth, high dynamic range, and ultralow noise with in-sensor processing capabilities for real-time analytics at the edge. A new model for smart sensingTradit
The STGAP3S family of gate drivers has been extended with enhanced galvanic isolation for greater reliability, introducing an efficient and economical 3A series for circuits that need lower drive current. The new STGAP3S3S is optimized for silicon carbide (SiC) MOSFETs, while the STGAP3S3IF is suited to IGBTs. All STGAP3S drivers work with high-voltage rails up to 1200V in circuits such as power-factor correction (PFC), power supply units, DC/DC converters, and inverters. International safety and insulation certifications, including UL 1577 and IEC 60747-17, independently confirm robust isolation, safe operation, and reliable long-term performance at high voltage. Typical applications include charging stations, energy-storage systems (ESS), solar inverters, industrial electric vehicles like forklifts, induction heating equipment, and general drives, pumps and fans. ST’s state-of-the-art reinforced galvanic isolation protects the power-stage circuitry against transients up to 9.6kV and
L6462A transition-mode (TM) power-factor correction (PFC) controller cuts bill-of-materials (BOM) costs while enhancing efficiency, enabling consumer products and power supplies up to 250W to meet stringent eco-design norms. The L6462A uses a current generator and shaper to produce a sinusoidal reference, instead of a conventional voltage sensor and analog multiplier, permitting boost-PFC converters without external voltage-divider components. In addition, the IC coordinates the PFC conversion cycles by sensing inductor demagnetization via the gate-driver output and hence requires no auxiliary inductor winding or interface components. In addition to lowering BOM, the L6462A’s innovative current shaping and demagnetization sensing minimizes distortion (THD) and enhances efficiency, particularly at intermediate and light loads. The new controller thus permits economical PFC with superior performance, targeting high-end battery chargers, power adapters, and power supplies for domestic an
With an absolute maximum rating (AMR) of 75V, STMicroelectronics’ L98GD8E is the only 48V automotive pre-driver to combine compliance with the ISO 21780 standard for 48V electrical systems and eight channels for high-side and low-side driving. The device’s eight outputs are independently configurable for driving external high-side N-channel and P-channel, or low-side N-channel MOSFETs, allowing flexibility to handle loads in a variety of configurations. One IC can control up to two H‑bridges in DC motor drives, or can manage multiple relays, resistive or capacitive loads, and provide peak&hold control for small valves. Channel 6 is suitable for driving safety-relevant loads requiring a dedicated enable pin. Typical applications for the L98GD8E include mild-hybrid systems such as powertrain and energy recovery, as well as auxiliary systems such as e-compressors and integrated starter generators. Capable of driving multiple loads, its flexibility simplifies leveraging the 48V powerne
The ASM330LHHG1 automotive-qualified inertial measurement unit (IMU), which operates from -40°C to 125°C, can be mounted in vehicle zones including those where the ambient temperature may be a concern. Combining low-noise sensors, temperature compensation, and a 6-channel synchronized output, the IMU fulfils the industry’s need for greater dead-reckoning accuracy to support navigation and positioning. Today’s cars, vans, and trucks, as well as industrial and agricultural vehicles, can leverage increasingly accurate GNSS positioning technologies for applications such as routing, tracking, navigation, and driver assistance. These new and enhanced systems need high-quality dead reckoning to maintain continuity between satellite updates and provide effective fallback during GNSS outages or corruption, ensuring superior performance and greater resilience. ST’s ASM330LHHG1 meets this need by delivering 3-axis accelerometer and 3-axis gyroscope data through its synchronized output that ensure
STMicroelectronics’ L9963F automotive battery-management IC includes all the features needed to manage lithium battery packs in hybrid (HE) and full electric (FE) vehicles, as well as industrial energy storage systems, and 48V/96V applications. The L9963F brings under-the-skin improvements to the industry-proven L9963E as a fully compatible replacement that requires no hardware or software changes for existing users of the L9963 series. One device can monitor from 4 to 14 stacked cells, thereby addressing applications up to 48V. Connecting multiple ICs permits even larger arrays of up to 31 battery packs with a total of 434 series cells. Coulomb counting inside the L9963F supports pack overcurrent detection in both ignition on and off states. A fully redundant cell-measurement path, with ADC swap, provides enhanced safety and enables limp-home functionality. The L9963F can take its power from the monitored battery and integrates circuitry to generate stable internal references and ensu
STMicroelectronics has introduced two 100-Watt VIPerGaN high-voltage converters, extending wide-bandgap energy savings throughout domestic appliances, building and home automation, smart lighting, and consumer products including televisions and device chargers. The new converters include the VIPerGaN100W, with 3.5A drain current limit, while the VIPerGaN100WB has a 4.2A current limit for handling short-term peak power up to 125W. The extra flexibility saves designers over-specifying power circuitry in equipment containing inductive loads like solenoid valves or motors, such as in coffee makers, small appliances, and air-conditioners. Both converters are compatible with the universal AC input voltage range, from 85V to 265V, and will deliver 100W from 185V supply. The 700V gallium-nitride (GaN) power transistor in each converter ensures ruggedness and reliability, with extremely low RDS(on) of 0.27mΩ that helps achieve great thermal performance. The 5mm x 6mm QFN devices also integrate
STMicroelectronics has introduced new STDRIVE102 gate-driver ICs for three-phase brushless motors, adding the STDRIVE102P and STDRIVE102BP that feature an SPI interface to simplify configuring the gate current and other settings. Designed for supply voltages from 6V to 50V, the STDRIVE102 series ensures high energy efficiency in battery-operated equipment such as power tools and domestic appliances. Able to drive six external N-channel power MOSFETs, the drivers can be programmed to source up to 1A and sink up to 2A and provide slew-rate regulation without external resistors. An ultra-low standby current of only 50 nA typ. helps maximize battery life in portable and battery-powered applications. STDRIVE102 components integrate an advanced charge pump that ensures continuous operation of the high-side driver circuitry, simplifying the design of applications that require a PWM duty cycle of 100%. Integrated 12V and 3.3V linear regulators (LDOs) power the internal low-side drivers and emb
Combining sensing for three axes in a single digital device, STMicroelectronics’ IIS3DWBG1 wide-bandwidth vibration sensor simplifies design and cuts bill-of-materials costs in industrial and automotive condition-monitoring applications. The 3-axis IIS3DWBG1 is suitable for use in industrial condition-monitoring systems, where sensor placement and mounting govern measurement accuracy. Its tiny dimensions and wide operating-temperature range of -40°C to 125°C enhance flexibility to place small, externally attached sensors at optimal diagnostic locations regardless how difficult they are. The compact footprint also facilitates integration inside smart motors and smart gearboxes, while the low power consumption helps designers ensure long-lasting operation in battery-powered applications. The sensor’s wide bandwidth and high resolution, as a 3-axis device, simplify capturing patterns associated with defects or wear, as well as equipment setup issues such as looseness and misalignment, to
TSB192 dual op amps deliver very high precision for applications that need a wide operating-voltage range, with offset voltage of 20µV, temperature drift of 100nV/°C, and gain-bandwidth of 8MHz. While op amps with comparable offset voltage are usually precision devices that require a low-voltage supply, ST’s TSB192 can operate from any voltage between 4V to 36V. With 30µV maximum offset across the full temperature range and the low drift, the TSB192 minimizes reliance on compensation in signal-conditioning networks within industrial, automotive, healthcare, and consumer-electronic equipment. Drawing up to 1.9mA per channel extends the runtime of battery-operated equipment and rail-to-rail outputs maximize the available dynamic range. The precision and linearity of the TSB192 ensures repeatable performance in analog integrators and measurement circuitry of equipment such as temperature detectors, medical instrumentation, electronic scales, and industrial test instruments. The generous g
The new ST25R210 is a high-performance NFC reader IC optimized for cost-sensitive Aliro, access control, industrial, and consumer applications. With up to 1.6 W output power, excellent interaction range, and robust performance in noisy environments, the ST25R210 is now available to order. Buy now Why choose the ST25R210? Engineered to deliver high performance in cost‑sensitive designs, the new ST25R210 combines 1.6 W output power with improved low‑power card detection (LPCD) and high sensitivity to extend detection distance while keeping power consumption low.The chip is also backed by a 10‑year longevity commitment. How does it enable sleek, space saving designs? Its compact 4 x 4 mm QFN package frees valuable PCB space for your own differentiation, while production in France supports secure, traceable supply chains. How does it work? The microcontroller controls the ST25R210 NFC reader IC via an SPI interface. The ST25R210 then drives the 13.56 MHz RF interface to communicate wit
STMicroelectronics has announced two new high-speed half-bridge gate drivers that bring gallium-nitride (GaN) efficiency, thermal performance, and miniaturization to a broad range of power and motion-control applications. The STDRIVEG212 and STDRIVEG612 deliver tightly controlled 5V gate-drive signals to enhanced-mode GaN HEMTs, powered from a high-side voltage up to 220V or 600V respectively. The drivers are highly integrated, with high-side and low-side 5V linear regulators (LDOs), a high-side bootstrap diode, and protection including under-voltage lock-out (UVLO), in a compact QFN package. An integrated fast-startup voltage regulator stabilizes the supply voltage for the driver output stage, ensuring consistent gate control, while an embedded comparator turns off both GaNs on detecting overcurrent. Smart shutdown (SmartSD) automatically holds the switches off long enough to cool down and a fault pin provides overcurrent, overtemperature and UVLO reporting.The drivers are featured to
Capable of supplying 3A from a 3mm x 1.6mm footprint, STMicroelectronics’ DCP3603 monolithic buck converter simplifies design, saves PCB space, accelerates time to market, and enhances system reliability. With a 3.3V-to-36V input-voltage range, this convenient miniature converter can power equipment such as smart meters, domestic appliances, and industrial 24V loads. Leveraging synchronous rectification, and available with either 1MHz or 500kHz fixed switching frequency, the DCP3603 maintains high efficiency across the load range, reaching 93% at 600mA with 12Vin and 5Vout. With power switches and compensation built-in, only an inductor, bootstrap and filter capacitors, and feedback resistors are needed to complete the circuit, ensuring a minimal bill of materials. Designers can choose from two variants, configured for forced-PWM operation for optimal performance in noise-sensitive applications, or pulse-skipping for minimal power consumption at light load. Both variants implement freq
STMicroelectronics has introduced a series of low-RDS(on) MOSFETs made with new Smart STripFET F8 technology, which is engineered for optimum conduction performance and small die size. The devices target space-constrained applications including power distribution and battery management in automotive products. The first device in the new series, the STL059N4S8AG, is a 40V/420A N-channel enhancement-mode MOSFET with RDS(on) 0.59mΩ, housed in a PowerFLAT 5x6 package. The compact outline saves PCB space, easing the design of smaller control modules, while high thermal conductivity and efficient dissipation help meet stringent reliability targets. The devices also have an extended maximum operating temperature of 175°C. The STL059N4S8AG is available as an AEC-Q101 qualified part in a package with wettable flanks that facilitates optical inspection in automotive assemblies. ST’s Smart STripFET F8 technology builds on the conventional STripFET F8 with a modified trench gate that enhances on-s
The STUSB4531 USB Power Delivery (PD) sink controller introduces a new, patented hybrid mode that simplifies implementing optional USB PD features for added value in USB-powered and USB-chargeable devices. The STUSB4531 contains a certified, hardwired USB PD stack that works with ST-proprietary AUTORUN algorithms to enable software-free power negotiation, supervision, and management. These AUTORUN algorithms simplify developing battery-charging and VBUS-powered electronics in equipment such as portable audio devices, wearables, set-top boxes, Wi-Fi access points, healthcare devices, and lighting. The latest updated algorithms can negotiate with AC adapters to ensure the optimum power profile, including adjustable voltage supply (AVS) and high-power charging in dead-battery mode for faster device reactivation. The new hybrid mode now added to the STUSB4531 lets an external application processor interact with the stack to leverage the protocol layers for USB PD communication. This gives
STSAFE-L010 is a new secure chip engineered for manufacturers seeking robust, entry-level authentication that maximizes return on investment. With STSAFE-L010, manufacturers can now easily prevent cloning and counterfeiting while also maximizing revenue streams by reinforcing brand loyalty.Order your board today. What use cases does it support?STSAFE-L010 offers an optimized command set that delivers device authentication, secure counters, and secure storage. Compact, the secure solution is ideal for applications where authentication and usage monitoring of consumables and peripherals are critical.Key use cases include:Authentication of genuine parts: guaranteeing that only authentic peripherals, accessories, or consumables are used. Discover more about battery authentication. Usage monitoring and control: secure counters allow manufacturers to track and limit usage according to specifications or usage policies. How does it work?STSAFE-L010 is a plug-and-play solution that can be emb
WATCH ON-DEMAND | STM32 Summit 2026
Already have an account? Login
Enter your E-mail address. We'll send you an e-mail with instructions to reset your password.