Guru
Apr 5, 2017 8:40 PM UTC
Question
LoRa Discovery Kit
- 62 replies
- 10959 views
Posted on April 05, 2017 at 22:40
LoRa Discovery Kit
STM32L072 and LoRa Discovery Kit featuring Open LoRa module by Murata using STM32L072CZY6TR MCU
http://www.st.com/en/evaluation-tools/b-l072z-lrwan1.html
Features
- Ultra-low-power STM32L0 Series MCUhttp://www.mouser.com/stm32l0, Cortex® -M0+ based with 192Kbytes of Flash memory, 20Kbytes of RAM, 6Kbytes of EEPROM, LCD, crystal-less USB, T-RNG, PCROP
- 157dB maximum link budget
- +20dBm, 100mW constant RF output versus Vsupply
- +14dBm high efficiency PA
- Programmable bit rate up to 300kbps
- High sensitivity: down to -137dBm
- Bullet-proof front end: IIP3 = -12.5dBm
- 89dB blocking immunity
- Low RX current of 10mA, 200nA register retention
- Fully integrated synthesizer with a resolution of 61Hz
- FSK, GFSK, MSK, GMSK, LoRa™ and OOK modulations
- Built-in bit synchronizer for clock recovery
- Sync word recognition
- Preamble detection
- 127dB+ dynamic range RSSI
- Built-in temperature sensor and low battery indicator 1.65V to 3.6V power supply
The AT_Slave example (creates AT modem via ST-LINK VCP) is about 41KB in size
- Attached is original shipping firmware (April 2017) Ping-Pong Demo
- Added LoraDisco_ATSlave_US915.hex a build of the example from the Cube Extensions, USA 915 MHz option selected
- Added LoraDisco_ATSlave_US915_V111.hex a build from the V1.1.1 tree
- Added LoraDisco_ATSlave_US915HYBRID_V111.hex
- a build from the V1.1.1 tree w/US915_HYBRID (17-Aug-2017)
- Added LoraDisco_ATSlave_US915HYBRID_FULL_NOT_TINY_V111.hex.zip a build using Keil native sscanf/printf w/AT+SEND fixed