Skip to main content
Maxime MARCHETTO
ST Community Manager
June 4, 2025

Accelerate wireless IoT innovation with ST’s first Wi-Fi® coprocessor module

Related products:STM32 products and hardware tools

This ST67W611M1 module is designed to simplify the deployment of IoT solutions enhanced by edge AI and aims to drive wireless innovation and improve design scalability for software developers.
 

Key benefits
 

Seamless integration with the STM32Cube ecosystem

  • Simplify development process with the STM32Cube software expansion package offering intuitive APIs and ready-to-use demo applications.
     

Flexible configuration options

  • Select from three configuration options—embedded antenna, RF connector, and RF pin output—to best suit project needs, enabling easy addition of wireless connectivity to existing applications.
     

Efficient development

  • Leverage 4 Mbytes of flash with OTA updates for easy firmware management and reduce design complexity with integrated components like balun, PA, LNA, and switch.
     

Future-proof connectivity

  • Integrate Wi-Fi 6 and Bluetooth® LE into your applications and anticipate future enhancements with Matter protocol and Thread features, scheduled for software updates in Q3 and Q4 2025, respectively.
     

Robust performance and security

  • Ensure secure and efficient IoT solutions with TCP throughput up to 18 Mbps, along with integrated hardware crypto acceleration and PSA Certified Level 1 security services.
     

Power efficiency

  • Design energy-efficient applications with Wi-Fi 6 TWT support, achieving low-power modes down to 0.2 μA to reduce power consumption and network congestion.
     

Rapid prototyping with reference design

  • Accelerate prototyping of IoT solutions with the STDES-67W61BU-U5 reference design, which provides a fully open hardware platform. Leverage detailed schematics, layout files, and a comprehensive bill of materials to simplify prototyping and ensure optimal RF performance using the ST67W611M1 module and STM32U575 MCU.
     

Global compliance

  • Deploy solutions globally with confidence, meeting worldwide certifications, including FCC, CE/RED, UKCA, and more, without additional certification hurdles.
     

Stay tuned for more updates as we continue to innovate and expand the capabilities of our IoT solutions.
 

With the ST67W611M1, ST and Qualcomm Technologies provide a trusted solution for IoT devices, empowering developers to create innovative applications with ease and efficiency. For more detailed information, visit the ST67W611M1 page.
 

Order now: ST estore.
 

Additional resources

First published on June 04, 2025

 

4 replies

Andrew Neil
Super User
June 4, 2025

Can this be used standalone with custom firmware application inside?

Or is it purely a "companion" module - requiring a separate "host" processor?

A complex system that works is invariably found to have evolved from a simple system that worked.A complex system designed from scratch never works and cannot be patched up to make it work.
nicolas
Senior II
June 5, 2025

Does it works with NetX Duo stack ?

ST Technical Moderator
June 10, 2025

@Andrew Neil 

The ST67W611M1 does require a Host (with SPI interface).

In order to give better visibility on the answered topics, please click on 'Best answer' on the reply which solved your issue or answered your question.
Andrew Neil
Super User
June 12, 2025
A complex system that works is invariably found to have evolved from a simple system that worked.A complex system designed from scratch never works and cannot be patched up to make it work.