Practical use cases to manage FIFO in USB OTG controllers in device mode on an STM32
- 0 replies
- 923 views
Introduction
Following the knowledge article on configuring USB FIFO over USB OTG, this article focuses on practical FIFO memory allocation and configuration examples for different USB device applications on an STM32.
1. Memory allocation parameters
When configuring USB OTG FIFOs for different device applications, several parameters influence the FIFO size allocation and memory usage:
| Parameter | Description |
| High/Full-Speed | USB operation speed mode (HS or FS) |
| Slave/buffer DMA | When buffer DMA is active, it requires additional FIFO space. |
| Bandwidth | Normal or High-bandwidth usage impacts FIFO size |
| Buffer | FIFO type (RxFIFO Control, RxFIFO BULK, TxFIFO#x, etc.) |
| #bytes if Active | Number of bytes allocated if the FIFO is active |
| Maximum packet size (MPS) | Configurable maximum packet size depending on application needs |
| Number of endpoints (EPs) | Number of endpoints using Tx FIFO |
| RxFIFO size |
Should be at least the largest MPS that is received of all OUT EPs |
| Packet multiplier | Number of packets expected per transfer |
| Locations | FIFO memory locations used (in 32-bit words) |
| Availability | Total FIFO memory available |
| Usage | Percentage of FIFO memory used |
| AHB latency | Bus latency |
2. USB OTG FIFO configuration cases
Case 1: Webcam
In the implementation
HAL_PCDEx_SetRxFiFo(&hpcd_USB1_OTG_HS, 0x100);
//Sets the Rx FIFO size to 256 words (1 word = 4 bytes → 1 KB). This buffer holds all OUT endpoint data and status information.
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 0, 0x10);
//Sets Tx FIFO 0 size to 16 words (64 bytes) for Control IN endpoint (EP0).
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 1, 0x200);
//Sets Tx FIFO 1 size to 512 words (2 KB) for another IN endpoint, typically isochronous
Case 2: Videoconference
Typically, in this implementation
HAL_PCDEx_SetRxFiFo(&hpcd_USB1_OTG_HS, 0x120);
//Sets the Rx FIFO size to 288 words.
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 0, 0x10);
//Sets Tx FIFO 0 size to 16 words (64 bytes) for Control IN endpoint (EP0).
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 1, 0x200);
//Sets Tx FIFO 1 size to 512 words (2 KB) for IN endpoint, typically isochronous
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 2, 0x80);
//Sets Tx FIFO 1 size to 128 words (512B) for another IN endpoint, typically Bulk
Case 3: Mass storage
/* Set Rx FIFO to accommodate 512 words*/
HAL_PCDEx_SetRxFiFo(&hpcd_USB1_OTG_HS, 0x200);
/* Set Tx FIFO 0 size to 16 words (64 bytes) for Control IN endpoint (EP0). */
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 0, 0x10);
/* Set Tx FIFO 1 to 256 words (1KB) for Bulk IN endpoint */
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 1, 0x100);
Case 4: Audio OUT (headset +/speaker)
/* Set Rx FIFO */
HAL_PCDEx_SetRxFiFo(&hpcd_USB1_OTG_HS, 0x200);
/* Set Tx FIFO 0 16 words (64 bytes) for Control IN endpoint (EP0) */
HAL_PCDEx_SetTxFiFo(&hpcd_USB1_OTG_HS, 0, USBD_MAX_EP0_SIZE/4);
Conclusion
This article presented practical FIFO configuration examples for common USB device applications on STM32. Proper FIFO sizing is crucial for reliable USB performance and avoiding data loss.
For detailed reference, consult the STM32 reference manual and cube firmware packages for your MCU series.
Related links
Knowledge article: How to configure USB FIFO over USB OTG controller on STM32 in device mode