STM32H5 Discovery kit accelerates building secure, smart, connected devices
The STM32H573I-DK is now available for order! It is the first kit to support Secure Manager, a turnkey system-on-chip that integrates core security services certified and maintained by ST.
The STM32H573I-DK enables developers to explore all the integrated features of the STM32H5, such as analog peripherals, timers, the ST ART (Adaptive Real-Time) Accelerator™, media interfaces, and mathematical accelerators. The kit includes all security features, multiple graphics elements, including the color touch display, a digital microphone, as well as several interfaces-USB, Ethernet, and Wi-Fi®.
STM32H5 targets PSA Certified level 3 and SESIP3 certifications. Developers can now speed up the certification process.
Dedicated STM32Cube expansion packages come with this offer, called X-CUBE-AZURE-H5 & X-CUBE-AWS-H5. You can find more about STM32 Cloud Solutions on https://www.st.com/content/st_com/en/ecosystems/stm32-cloud-solutions.html.

STM32H5, introduced in March 2023, features the Arm® Cortex®-M33 embedded microcontroller core running at 250MHz and is the first microcontroller to support ST’s Secure Manager system-on-chip security solutions.
You can find more details about this product on https://www.st.com/content/st_com/en/campaigns/STM32H5-most-powerful-arm-cortex-m33-mcus.html.
If you have any question or feedback about this product, you can share it with Community. Just pay attention to add STM32H5 Series label.