stm32G474re adc performance
- November 9, 2023
- 7 replies
- 9534 views
ADC analog bandwidth tests:
--board nucleo-G474re, on-board voltage reference.
--sampling rate 2.8 msps, free-run mode, 12-bits,
--156 kHz & 19.47 MHz.
Approximately at 19 MHz ADC has ENOB < 6 bits, limiting factor seems to be aperture jitter about 120 ps. PLL settings have noticeble impact on the performance, overclocked VCO input 24 MHz (DS max 16 MHz) allows to use lower multiplication factor and as a conseqence better SNR & jitter specification.
div_N: 3
New sys_clock H S E: 172.0 MHz.
Peak: 1183 magn: 1502.1 Total: 22.0 SiNad: 36.672 Enob: 5.799
Peak: 1183 magn: 1501.7 Total: 22.0 SiNad: 36.677 Enob: 5.800
Peak: 1183 magn: 1501.7 Total: 21.5 SiNad: 36.876 Enob: 5.833
div_N: 2
New sys_clock H S E: 174.0 MHz.
Peak: 511 magn: 1502.0 Total: 20.9 SiNad: 37.125 Enob: 5.875
Peak: 511 magn: 1501.6 Total: 21.4 SiNad: 36.919 Enob: 5.840
Peak: 511 magn: 1503.4 Total: 21.0 SiNad: 37.100 Enob: 5.870
div_N: 1
New sys_clock H S E: 168.0 MHz.
Peak: 2577 magn: 1502.1 Total: 15.7 SiNad: 39.594 Enob: 6.285
Peak: 2577 magn: 1502.0 Total: 15.3 SiNad: 39.867 Enob: 6.330
Peak: 2577 magn: 1502.2 Total: 15.6 SiNad: 39.692 Enob: 6.301