StellarStudio 7.2.0 officially pushed (Compliant for Java21 and eclipse 202412)
- 0 replies
- 834 views
For your information ,
The StellarStudio 7.2.0-JOURNEY version has been officially released for Windows, MacOS, and Linux. It is based on Eclipse 202412 and CDT 202412, with standalone tools using Java 21.
https://www.st.com/en/development-tools/stellarstudio.html
With standalone tools : (Adoptium Java 21 should be installed) (Windows, Linux, Macos)
- StellarStudio Pinmap Configurator (SR5E1, SR6P3, SR6P6, SR6P7G7 , SR6P7, SR6G7 and SR6G6)
- StellarStudio Noc Configurator (SR6P7G7 and SR6G6) NEW supported devices
- StellarStudio Clocktree Configurator (SR5E1, SR6P3, SR6P6, SR6P7G7 , SR6P7, SR6G7 and SR6G6)
- StellarStudio Power Conso Configurator (SR5E1 , SR6G6, SR6P7G7) NEW supported devices
What's New in This Release?
Common Part:
- Update Common Technology: Includes GLSP/Sprotty versions for pin map.
- Apple ARM64 CPUs Support: Available on MacOS with associated tools version 1.4.0.
- OpenOCD Support: For Apple ARM64 CPUs on MacOS.
- Application Configurator: Manages dependencies between GUI configurators. NEW FEATURE
- Board Import Option: Import boards into projects during pin map configuration creation.
- Board Configuration Copy Option: Copy board configurations into pin map during creation.
- Improved EmbSysRegView: Enhancements for SR5/SR6 families.
SR5E1 Device:
- SR5E1 Public Device:
- Integration of Stellar ESDK 1.9.0. NEW
- Several fixes.
SR6 P and G Devices:
- SR6 Restricted Devices
- Integration of Stellar SDK 4.4.1. NEW
- Improved NoC generation for integration.
- Added NoC integration in the HELP section.
- Several fixes for the clock tree.
- SR6 Segger JLink script for debugging.
- Edge AI updates to support P6/P7/G6/G7 devices. NEW supported devices
- G6:
- Added G6 Power Consumption Tool. NEW supported device
- Fixed G6 cores configurable at 500 MHz.
- P7:
- Updated P7 pin map model V3.
- Support for SR6Px_EVBC8000P revB board for P7.
- P6:
- Support for SR6Px_EVBC8000P revB board for P6.
- G7:
- Updated G7 pin map model V4.
- Support for SR6G7_EVBC4000P revA board for G7.
- StellarStudio 7.2.0-JOURNEY SR5X Full Installer is available with StellarESDK-1.7.0 , StellarESDK-1.8.0 , new StellarESDK-1.9.0 based on Eclipse 202412 Java21
Pinmap
- User Interface Design:
- Ensure that the pin mapping interface is intuitive and user-friendly.
- Use clear labels and tooltips to guide users through the pin mapping process.
- Functionality:
- Allow users to easily add, remove, and edit pins.
- Provide a search feature to quickly locate specific pins.
- Include a validation step to ensure all pins are correctly mapped.
Clocktree
- Consistency:
- Ensure that the clock tree interface is consistent.
- Use uniform colors, fonts, and icons throughout the clock tree interface.
- Clarity:
- Clearly display the hierarchy and relationships within the clock tree.
- Use visual cues such as lines and arrows to indicate connections.
- Interactivity:
- Allow users to interact with the clock tree, such as expanding and collapsing nodes.
- Provide options to zoom in and out for better visibility.
For SR6 Families better to contact Field Application Engineers or ST Marketing.
P2 Update site for customers for additional plugins available here
Help => Install New Software
https://common.srxstudio.org/ (Core/Debug)
https://contrib.srxstudio.org/ (Motorcontrol / AI)
https://sr5.srxstudio.org/ (SR5x ESDK/Tools)
https://sr6.srxstudio.org/ (SR6x SSDK/Tools) (secured update site for alpha customers)