STM32L4 -> L5 port : breakpoints not hit and watch expressions fail (no usable debug symbols)
- 5 replies
- 86 views
──────────────────────────────────────────────
SUMMARY
──────────────────────────────────────────────
While porting an existing STM32L4 project to an STM32L562CE target, source-level
breakpoints are never hit and adding watch expressions fails with "No symbol in
current context". The target runs normally (no fault), and manual pause resolves
to a plausible source line, but no symbolic debug capability works. Behaviour is
identical across both the ST-Link GDB server and the SEGGER J-Link GDB server,
indicating a target/build-side cause rather than a debug-probe cause.
──────────────────────────────────────────────
ENVIRONMENT
──────────────────────────────────────────────
- Target MCU : STM32L562CE (Cortex-M33, ARMv8-M), Device ID 0x472, Rev Z, 512 KB
- Target board : External custom/eval STM32L5 board (self-powered, 3.3 V)
- Debug probe : On-board ST-Link of a NUCLEO-L476RG, used to program the
external L5 target via CN4 SWD (CN2 jumpers removed)
- ST-Link firmware : V2J47M34 (ST-LINK/V2-1)
- Host OS : Ubuntu (Linux)
- IDE : STM32CubeIDE
- Programmer : STM32CubeProgrammer v2.18.0
- Debug transport : SWD @ 4000 kHz
- Logging : SEGGER RTT (SWD)
──────────────────────────────────────────────
SYMPTOMS
──────────────────────────────────────────────
1. Source-level breakpoints in application code are never hit.
2. Target does NOT enter Reset_Handler trap or HardFault_Handler — code executes
normally, no fault.
3. Manual "Pause" halts the core and shows a correct-looking source line.
4. Adding a watch expression fails:
-var-create: unable to create variable object
-data-evaluate-expression count -> No symbol "count" in current context.
5. (Original secondary issue) SEGGER RTT logs do not appear in RTT Viewer.
──────────────────────────────────────────────
DIAGNOSTICS PERFORMED (and results)
──────────────────────────────────────────────
[RULED OUT] Security / protection state
- TrustZone disabled via STM32CubeProgrammer CLI; verified TZEN = 0x0.
- RDP = 0xAA (Level 0, no protection).
- BOOT_LOCK = 0x0, NSBOOTADD0 -> 0x08000000, no write protection active.
[RULED OUT] Device identity / target selection
- STM32CubeProgrammer auto-detects target correctly: 0x472 / STM32L5xx /
Cortex-M33 / 512 KB (confirms SWD link + external target driven correctly).
- Project target MCU is correctly set to STM32L562CE.
[RULED OUT] Wiring
- NRST -> CN4 pin 5, VREF -> external board 3.3 V, GND/SWCLK/SWDIO connected.
- External target self-powered.
[RULED OUT] Debug probe as root cause
- Switching between SEGGER J-Link GDB server and ST-Link GDB server produces
identical behaviour (breakpoints ignored, expressions fail).
I have attached sample project for reference.