STMicroelectronics ST-LINK GDB server. Version 5.8.0
Copyright (c) 2020, STMicroelectronics. All rights reserved.
Starting server with the following options:
Persistent Mode : Enabled
LogFile Name : debug.log
Logging Level : 31
Listen Port Number : 61234
Status Refresh Delay : 15s
Verbose Mode : Disabled
SWD Debug : Enabled
Target connection mode: Default
Reading ROM table for AP 0 @0xe00fffd0
Hardware watchpoint supported by the target
COM frequency = 4000 kHz
ST-LINK Firmware version : V2J37M26
Device ID: 0x421
PC: 0x8000e38
ST-LINK device status: HALT_MODE
ST-LINK detects target voltage = 3.25 V
ST-LINK device status: HALT_MODE
ST-LINK device initialization OK
Waiting for debugger connection...
Waiting for connection on port 61234...