Skip to main content
Amelie ACKERMANN
ST Community Manager
November 26, 2024

Speed up your prototyping and achieve modern displays with STM32C071

Related products:STM32 products and hardware tools

The STM32C0x1 MCUs feature the Arm Cortex®-M0+ core and run up to 48 MHz. Compact, affordable, and reliable, the STM32C071 product line includes a USB host and crystal-less device, up to 128 Kbytes of flash and 24 Kbytes of RAM.
 

With larger memory options and USB connectivity, the STM32C071 line now gives more flexibility to upgrade existing applications and create new products.
 

The line also offers 12-to-64-pin packages, in WLCSP, TSSOP, UFQFPN, LQFP, UFBGA profiles.
 

Replace traditional segment displays with modern graphical display solutions thanks to the NUCLEO-C071RB
 

The STM32C0 Nucleo board, NUCLEO-C071RB, helps you achieve modern display capabilities, particularly ideal for STM32 entry-level graphics. By replacing traditional segment displays with modern graphic display solutions, it offers a smartphone-inspired user experience.

This upgrade is cost-effective, ensuring a minimal increase in the bill of materials (BOM) cost. TouchGFX, a free GUI tool, simplifies development by offering all the necessary resources to create cutting-edge graphical user interfaces (GUIs).

 

The ST solution features the X-NUCLEO-GFX01M2, which comes with a 2.2” SPI QVGA display boasting a resolution of 320 x 240. Additionally, Riverdi, an ST partner and TouchGFX expert, provides a solution which features an extension display, the RVA15AD-NUCLEO64A, a 1.54” SPI IPS display with a resolution of 240 x 240. This is also compatible with the Nucleo-64 board.

This is fully supported in TouchGFX, a free, comprehensive, and accessible tool for modern display development and cutting-edge GUI creation.
 

The STM32C071 MCUs are in production now, priced from $ 0.53 in the TSSOP-20 package and $0.73 in LQFP64 for orders of 1000 units.
 

Additional resources

First published on Nov 26, 2024