Solved
STM32MP157C-DK2 fails to load system to SD
Good. I am trying to load the system to my stm32mp157c-dk2 using STM32CubeProgrammer software, but I get the same error when loading partition 13 every time. The error is as follows:
Error: failed to download Segment[0]
Error: failed to download the File
Error: Download partition 0x13 failed
Error: TSV flashing service failed
Here's the whole process:
magno@magno-Latitude-3380:~/Descargas/en.FLASH-stm32mp1-openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/stm32mp1-openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/images/stm32mp1$ STM32_Programmer_CLI -c port=usb1 -w flashlayout_st-image-weston/trusted/FlashLayout_sdcard_stm32mp157c-dk2-trusted.tsv
-------------------------------------------------------------------
STM32CubeProgrammer v2.14.0
-------------------------------------------------------------------
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
SN : 002B001F3438510538333630
DFU protocol: 1.1
Board : --
Device ID : 0x0500
Device name : STM32MP15xx
Device type : MPU
Revision ID : --
Device CPU : Cortex-A7
Start Embedded Flashing service
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157c-dk2-usb.stm32
File : tf-a-stm32mp157c-dk2-usb.stm32
Size : 220,82 KB
Partition ID : 0x01
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:02.894
RUNNING Program ...
PartID: :0x01
Start operation done successfully at partition 0x01
Memory Programming ...
Opening and parsing file: fip-stm32mp157c-dk2-trusted.bin
File : fip-stm32mp157c-dk2-trusted.bin
Size : 1,14 MB
Partition ID : 0x03
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:01.981
RUNNING Program ...
PartID: :0x03
Reconnecting the device ...
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : USB download gadget@Device ID /0x500, @Revision ID /0x2000, @Name /STM32MP157CAC Rev.B,
SN : 002B001F3438510538333630
DFU protocol: 1.1
Board : --
Device ID : 0x0500
Device name : STM32MP157CAC Rev.B
Device type : MPU
Device CPU : Cortex-A7
Start operation done successfully at partition 0x03
Flashlayout Programming ...
[==================================================] 100%
Running Flashlayout Partition ...
Reconnecting the device ...
USB speed : High Speed (480MBit/s)
Manuf. ID : STMicroelectronics
Product ID : USB download gadget@Device ID /0x500, @Revision ID /0x2000, @Name /STM32MP157CAC Rev.B,
SN : 002B001F3438510538333630
DFU protocol: 1.1
Board : --
Device ID : 0x0500
Device name : STM32MP157CAC Rev.B
Device type : MPU
Device CPU : Cortex-A7
Flashlayout partition started successfully
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157c-dk2-sdcard.stm32
File : tf-a-stm32mp157c-dk2-sdcard.stm32
Size : 220,84 KB
Partition ID : 0x04
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:00.133
RUNNING Program ...
PartID: :0x04
Start operation done successfully at partition 0x04
Memory Programming ...
Opening and parsing file: tf-a-stm32mp157c-dk2-sdcard.stm32
File : tf-a-stm32mp157c-dk2-sdcard.stm32
Size : 220,84 KB
Partition ID : 0x05
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:00.139
RUNNING Program ...
PartID: :0x05
Start operation done successfully at partition 0x05
Memory Programming ...
Opening and parsing file: metadata.bin
File : metadata.bin
Size : 96,00 B
Partition ID : 0x06
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:00.006
RUNNING Program ...
PartID: :0x06
Start operation done successfully at partition 0x06
Memory Programming ...
Opening and parsing file: metadata.bin
File : metadata.bin
Size : 96,00 B
Partition ID : 0x07
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:00.006
RUNNING Program ...
PartID: :0x07
Start operation done successfully at partition 0x07
Memory Programming ...
Opening and parsing file: fip-stm32mp157c-dk2-trusted.bin
File : fip-stm32mp157c-dk2-trusted.bin
Size : 1,14 MB
Partition ID : 0x08
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:00.831
RUNNING Program ...
PartID: :0x08
Start operation done successfully at partition 0x08
Memory Programming ...
Opening and parsing file: st-image-bootfs-openstlinux-weston-stm32mp1.ext4
File : st-image-bootfs-openstlinux-weston-stm32mp1.ext4
Size : 64,00 MB
Partition ID : 0x10
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:53.913
RUNNING Program ...
PartID: :0x10
Start operation done successfully at partition 0x10
Memory Programming ...
Opening and parsing file: st-image-vendorfs-openstlinux-weston-stm32mp1.ext4
File : st-image-vendorfs-openstlinux-weston-stm32mp1.ext4
Size : 16,00 MB
Partition ID : 0x11
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:00:12.524
RUNNING Program ...
PartID: :0x11
Start operation done successfully at partition 0x11
Memory Programming ...
Opening and parsing file: st-image-weston-openstlinux-weston-stm32mp1.ext4
File : st-image-weston-openstlinux-weston-stm32mp1.ext4
Size : 575,66 MB
Partition ID : 0x12
Download in Progress:
[==================================================] 100%
File download complete
Time elapsed during download operation: 00:07:39.151
RUNNING Program ...
PartID: :0x12
Start operation done successfully at partition 0x12
Memory Programming ...
Opening and parsing file: st-image-userfs-openstlinux-weston-stm32mp1.ext4
File : st-image-userfs-openstlinux-weston-stm32mp1.ext4
Size : 128,00 MB
Partition ID : 0x13
Download in Progress:
[=== ] 6%
Error: failed to download Segment[0]
Error: failed to download the File
Error: Download partition 0x13 failed
Error: TSV flashing service failed
Probe on different computers, with ubuntu and with windows 10, always the error is in the file 13. I tried downloading different versions of the system as well. Maybe I'm making a mistake, but I can't find it. Thank you