Question
STM32WB5MMG - CPU2 is Blocking Flash operations from CPU1
Hi everybody,
Here's a bit of context of my project:
- I'm using BLE Mesh Template, using Sensor and Generic Models.
- I'm enabling the USB and the CDC middleware. Thus:
- I changed the configuration of the SystemClock.
- The nodes are mostly self-provisioned.
- One node is working as root/gateway.
And here comes the problem. When I try to Self-Provision the Root Node, by enabling the
DYNAMIC_PROVISIONER feature in mesh_cfg_usr.h, and execute the command ATEP ROOT. The app "hangs" indefinitely.
These two logs show: 1.- The uncomplete self-provisioning process and (2.-) the second log shows the complete self-provisioning process.
UNCOMPLETE PROCESS. Application Crashes; the last line is where the app dies.
Wireless Firmware version 1.17.3
Wireless Firmware build 2
FUS version 1.2.0
>>== SHCI_SUB _EVT_CODE_READY
>>== WIRELESS_FW_RUNNING
>>== DBGMCU_GetRevisionID= 2003
>>== DBGMCU_GetDeviceID= 495
Success: SHCI_C2_BLE_Init command
Success: aci_hal_write_config_data command - CONFIG_DATA_PUBADDR_OFFSET
Public Bluetooth Address: 00:80:e1: 27:f3:c3
Unprovisioned device
********************
[Features Supported]
Relay = Enabled
Proxy = Enabled
Friend = Enabled
Dynamic Provisioner = Enabled
[Options]
PB-ADV = Enabled
PB-GATT = Enabled
[Library Capabilities]
Net Keys = 3
App Keys = 3
Elements per Node = 5
Models per Element = 11
Subscription per Model = 10
Default TTL = 8
Default Network Transmit Count = 3
Default Relay retransmit Count = 2
[Enabled Models]
For Element Index = 0 or Element Number = 1
Generic On Off Server
Generic Power On Off Server
Generic Power On Off Setup Server
Sensor Client
For Element Index = 1 or Element Number = 2
Generic On Off Client
Generic Power On Off Client
For Element Index = 2 or Element Number = 3
Generic On Off Client
Generic Power On Off Client
[Important Information]
Embedded Provisioner data saving enabled
Number of Elements enabled in Application: 3
Neighbour Table is enabled
********************
BLE-Mesh Lighting Demo v1.13.008
BLE-Mesh Library v01.13.008
BLE Stack v1.17.3 Branch=0 Type=2
FUS v1.2.0
BD_MAC Address = [c0]:[80]:[e1]:[27]:[f3]:[c3]
UUID Address = [f8] [1d] [4f] [ae] [7d] [ec] [4b] [53] [a1] [54] [c3] [f3] [27] [e1] [80] [c0]
ATEP ROOT
received ATEP ROOT
Provisioner node
Provisioner Dev Key:[42] [c8] [d8] [e2] [62] [9f] [97] [cb] [06] [06] [50] [c6] [ba] [ac] [48] [bd]
Test command executed successfully
75987 AppliPrvnNvm_Process - Saving provisioning data in SubPage[00000000]
76039 ConfigClient_ModelAppBind - Config Client App Key Bind message
76039 ConfigClient_ModelAppBind - elementAddr = [0001]
76039 ConfigClient_ModelAppBind - modelIdentifier = [00001000]
76039 ConfigClient_ModelAppBind - Config Client App Key Bind message
76039 ConfigClient_ModelAppBind - elementAddr = [0001]
76040 ConfigClient_ModelAppBind - modelIdentifier = [00001006]
76040 ConfigClient_ModelAppBind - Config Client App Key Bind message
76040 ConfigClient_ModelAppBind - elementAddr = [0001]
76040 ConfigClient_ModelAppBind - modelIdentifier = [00001007]
76040 ConfigClient_ModelAppBind - Config Client App Key Bind message
76041 ConfigClient_ModelAppBind - elementAddr = [0001]
76041 ConfigClient_ModelAppBind - modelIdentifier = [00001102]
76041 ConfigClient_ModelAppBind - Config Client App Key Bind message
76041 ConfigClient_ModelAppBind - elementAddr = [0002]
76041 ConfigClient_ModelAppBind - modelIdentifier = [00001001]
76041 ConfigClient_ModelAppBind - Config Client App Key Bind message
76042 ConfigClient_ModelAppBind - elementAddr = [0002]
76042 ConfigClient_ModelAppBind - modelIdentifier = [00001008]
76042 ConfigClient_ModelAppBind - Config Client App Key Bind message
76042 ConfigClient_ModelAppBind - elementAddr = [0003]
76042 ConfigClient_ModelAppBind - modelIdentifier = [00001001]
76043 ConfigClient_ModelAppBind - Config Client App Key Bind message
76043 ConfigClient_ModelAppBind - elementAddr = [0003]
76043 ConfigClient_ModelAppBind - modelIdentifier = [00001008]
76043 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 00 10 76044 ConfigClient_SubscriptionAdd - elementAddr = [0001]
76044 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76044 ConfigClient_SubscriptionAdd - modelIdentifier = [00001000]
76063 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 06 10 76063 ConfigClient_SubscriptionAdd - elementAddr = [0001]
76063 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76064 ConfigClient_SubscriptionAdd - modelIdentifier = [00001006]
76082 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 07 10 76083 ConfigClient_SubscriptionAdd - elementAddr = [0001]
76083 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76083 ConfigClient_SubscriptionAdd - modelIdentifier = [00001007]
76102 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 02 11 76102 ConfigClient_SubscriptionAdd - elementAddr = [0001]
76102 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76103 ConfigClient_SubscriptionAdd - modelIdentifier = [00001102]
76121 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 02 00 00 c0 01 10 76122 ConfigClient_SubscriptionAdd - elementAddr = [0002]
76122 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76122 ConfigClient_SubscriptionAdd - modelIdentifier = [00001001]
76141 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 02 00 00 c0 08 10 76141 ConfigClient_SubscriptionAdd - elementAddr = [0002]
76141 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76142 ConfigClient_SubscriptionAdd - modelIdentifier = [00001008]
76160 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 03 00 00 c0 01 10 76160 ConfigClient_SubscriptionAdd - elementAddr = [0003]
76161 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76161 ConfigClient_SubscriptionAdd - modelIdentifier = [00001001]
76180 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 03 00 00 c0 08 10 76180 ConfigClient_SubscriptionAdd - elementAddr = [0003]
76180 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
76180 ConfigClient_SubscriptionAdd - modelIdentifier = [00001008]
76248 ConfigClient_PublicationSet - Config Client Publication Add Message
76248 ConfigClient_PublicationSet - Config Client Publication Add
76248 ConfigClient_PublicationSet - elementAddr = [0001]
76248 ConfigClient_PublicationSet - publishAddress = [c000]
76248 ConfigClient_PublicationSet - modelIdentifier = [00001000]
Publication Set buffer
01 00 00 c0 00 00 08 00 00 00 10
76318 ConfigClient_PublicationSet - Config Client Publication Add Message
76318 ConfigClient_PublicationSet - Config Client Publication Add
76318 ConfigClient_PublicationSet - elementAddr = [0001]
76318 ConfigClient_PublicationSet - publishAddress = [c000]
76319 ConfigClient_PublicationSet - modelIdentifier = [00001006]
Publication Set buffer
01 00 00 c0 00 00 08 00 00 06 10
COMPLETE PROCESS. Application is working
Wireless Firmware version 1.17.3
Wireless Firmware build 2
FUS version 1.2.0
>>== SHCI_SUB_EVT_CODE_READY
>>== WIRELESS_FW_RUNNING
>>== DBGMCU_GetRevisionID= 2003
>>== DBGMCU_GetDeviceID= 495
Success: SHCI_C2_BLE_Init command
Success: aci_hal_write_config_data command - CONFIG_DATA_PUBADDR_OFFSET
Public Bluetooth Address: 00:80:e1: 27:f3:c3
Provisioned node
Provisioned Node Address: [0001]
********************
[Features Supported]
Relay = Enabled
Proxy = Enabled
Friend = Enabled
Dynamic Provisioner = Enabled
[Options]
PB-ADV = Enabled
PB-GATT = Enabled
[Library Capabilities]
Net Keys = 3
App Keys = 3
Elements per Node = 5
Models per Element = 11
Subscription per Model = 10
Default TTL = 8
Default Network Transmit Count = 3
Default Relay retransmit Count = 2
[Enabled Models]
For Element Index = 0 or Element Number = 1
Generic On Off Server
Generic Power On Off Server
Generic Power On Off Setup Server
Sensor Client
For Element Index = 1 or Element Number = 2
Generic On Off Client
Generic Power On Off Client
For Element Index = 2 or Element Number = 3
Generic On Off Client
Generic Power On Off Client
[Important Information]
Embedded Provisioner data saving enabled
Number of Elements enabled in Application: 3
Neighbour Table is enabled
********************
BLE-Mesh Lighting Demo v1.13.008
BLE-Mesh Library v01.13.008
BLE Stack v1.17.3 Branch=0 Type=2
FUS v1.2.0
BD_MAC Address = [c0]:[80]:[e1]:[27]:[f3]:[c3]
UUID Address = [f8] [1d] [4f] [ae] [7d] [ec] [4b] [53] [a1] [54] [c3] [f3] [27] [e1] [80] [c0]
ATEP ROOT
received ATEP ROOT
Provisioner node
Provisioner Dev Key:[d1] [af] [02] [08] [00] [00] [00] [00] [00] [00] [00] [00] [00] [00] [00] [00]
Test command executed successfully
8567 AppliPrvnNvm_Process - Saving provisioning data in SubPage[00000018]
8584 ConfigClient_ModelAppBind - Config Client App Key Bind message
8584 ConfigClient_ModelAppBind - elementAddr = [0001]
8585 ConfigClient_ModelAppBind - modelIdentifier = [00001000]
8585 ConfigClient_ModelAppBind - Config Client App Key Bind message
8585 ConfigClient_ModelAppBind - elementAddr = [0001]
8585 ConfigClient_ModelAppBind - modelIdentifier = [00001006]
8585 ConfigClient_ModelAppBind - Config Client App Key Bind message
8585 ConfigClient_ModelAppBind - elementAddr = [0001]
8586 ConfigClient_ModelAppBind - modelIdentifier = [00001007]
8586 ConfigClient_ModelAppBind - Config Client App Key Bind message
8586 ConfigClient_ModelAppBind - elementAddr = [0001]
8586 ConfigClient_ModelAppBind - modelIdentifier = [00001102]
8586 ConfigClient_ModelAppBind - Config Client App Key Bind message
8587 ConfigClient_ModelAppBind - elementAddr = [0002]
8587 ConfigClient_ModelAppBind - modelIdentifier = [00001001]
8587 ConfigClient_ModelAppBind - Config Client App Key Bind message
8587 ConfigClient_ModelAppBind - elementAddr = [0002]
8587 ConfigClient_ModelAppBind - modelIdentifier = [00001008]
8587 ConfigClient_ModelAppBind - Config Client App Key Bind message
8588 ConfigClient_ModelAppBind - elementAddr = [0003]
8588 ConfigClient_ModelAppBind - modelIdentifier = [00001001]
8588 ConfigClient_ModelAppBind - Config Client App Key Bind message
8588 ConfigClient_ModelAppBind - elementAddr = [0003]
8588 ConfigClient_ModelAppBind - modelIdentifier = [00001008]
8589 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 00 10 8589 ConfigClient_SubscriptionAdd - elementAddr = [0001]
8589 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8590 ConfigClient_SubscriptionAdd - modelIdentifier = [00001000]
8590 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 06 10 8590 ConfigClient_SubscriptionAdd - elementAddr = [0001]
8590 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8591 ConfigClient_SubscriptionAdd - modelIdentifier = [00001006]
8591 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 07 10 8591 ConfigClient_SubscriptionAdd - elementAddr = [0001]
8591 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8592 ConfigClient_SubscriptionAdd - modelIdentifier = [00001007]
8592 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 01 00 00 c0 02 11 8592 ConfigClient_SubscriptionAdd - elementAddr = [0001]
8592 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8593 ConfigClient_SubscriptionAdd - modelIdentifier = [00001102]
8593 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 02 00 00 c0 01 10 8593 ConfigClient_SubscriptionAdd - elementAddr = [0002]
8593 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8594 ConfigClient_SubscriptionAdd - modelIdentifier = [00001001]
8594 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 02 00 00 c0 08 10 8594 ConfigClient_SubscriptionAdd - elementAddr = [0002]
8594 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8595 ConfigClient_SubscriptionAdd - modelIdentifier = [00001008]
8595 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 03 00 00 c0 01 10 8595 ConfigClient_SubscriptionAdd - elementAddr = [0003]
8595 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8596 ConfigClient_SubscriptionAdd - modelIdentifier = [00001001]
8596 ConfigClient_SubscriptionAdd - Config Client Subscription Add Message
Subscription Set buffer 03 00 00 c0 08 10 8596 ConfigClient_SubscriptionAdd - elementAddr = [0003]
8596 ConfigClient_SubscriptionAdd - SubscriptionAddress = [c000]
8597 ConfigClient_SubscriptionAdd - modelIdentifier = [00001008]
8597 ConfigClient_PublicationSet - elementAddr = [0001]
8617 ConfigClient_PublicationSet - Config Client Publication Add Message
8617 ConfigClient_PublicationSet - Config Client Publication Add
8617 ConfigClient_PublicationSet - elementAddr = [0001]
Publication Set buffer
8636 ConfigClient_PublicationSet - Config Client Publication Add Message
8636 ConfigClient_PublicationSet - Config Client Publication Add
8636 ConfigClient_PublicationSet - elementAddr = [0001]
8656 ConfigClient_PublicationSet - Config Client Publication Add Message
8656 ConfigClient_PublicationSet - Config Client Publication Add
8656 ConfigClient_PublicationSet - elementAddr = [0001]
8656 ConfigClient_PublicationSet - publishAddress = [c000]
8675 ConfigClient_PublicationSet - Config Client Publication Add Message
8675 ConfigClient_PublicationSet - Config Client Publication Add
Publication Set buffer
8695 ConfigClient_PublicationSet - Config Client Publication Add Message
8695 ConfigClient_PublicationSet - Config Client Publication Add
8695 ConfigClient_PublicationSet - elementAddr = [0002]
8695 ConfigClient_PublicationSet - publishAddress = [c000]
8714 ConfigClient_PublicationSet - Config Client Publication Add Message
8715 ConfigClient_PublicationSet - Config Client Publication Add
8715 ConfigClient_PublicationSet - elementAddr = [0003]
8715 ConfigClient_PublicationSet - publishAddress = [c000]
8734 ConfigClient_PublicationSet - Config Client Publication Add Message
8734 ConfigClient_PublicationSet - Config Client Publication Add
**Provisioner Node configured**
Now, I take time to figue out what was causing this problem. And I found out this.
The app is hanging in this call stack:
AppliPrvnNvm_Process > AppliPrvnNvm_FlashProgram > PalNvmWrite > FD_WriteData > FD_WriteSingleData >
ProcessSingleFlashOperation
There, the PC is on an infinity loop in the line:
while(LL_FLASH_IsActiveFlag_OperationSuspended());
Take a look of this and:
/**
* @brief Check if new program or erase operation request from CPU1 or CPU2 is suspended
* @rmtoll FLASH_SR PESD LL_FLASH_IsActiveFlag_OperationSuspended
* @rmtoll FLASH_C2SR PESD LL_FLASH_IsActiveFlag_OperationSuspended
* @retval State of bit (1 or 0).
*/
__STATIC_INLINE uint32_t LL_FLASH_IsActiveFlag_OperationSuspended(void)
{
return ((READ_BIT(FLASH->SR, FLASH_SR_PESD) == (FLASH_SR_PESD)) ? 1UL : 0UL);
}
and effectively, this bit is set in the FLASH SR register.
Taking a look on the datasheet, this PESD bits in SR is set and cleared by Hardware.
How can I solve this, is there a problem in the BLE Stack firmware loaded in the CPU2?