Skip to main content
Pierre NUNZI_O
Visitor II
July 8, 2013
Question

The 32bit@32cents : STM32F030 Value Line

Posted on July 08, 2013 at 16:03

STMicroelectronics has announced today in Bangalore the STM32F030 Value Line : the 32bit@32cents :)

The STM32F030 features an ARM Cortex M0 core and runs at speedsup to 48 MHz like other today members of STM32F0 Series. While achieving the lowestprice of STM32 products, the STM32F030 comes with a full set of performingperipherals, such as fast 12-bit ADC, advanced and flexible timers, calendarRTC and communication peripherals such as the I�C, USART and SPI.

Therefore, this combination easily outperforms existing 8-bitarchitectures and allows all application designers to benefit from thesimplicity and efficiency of a state-of-the-art 32-bit core. The STM32F030Value Line covers many memory and pin count combinations with only fewcompetitive devices and thus further enhances the overall cost efficiency ofyour projects.

You can find the STM32F030 datasheet on the

http://www.st.com/web/en/catalog/mmc/FM141/SC1169/SS1574/LN1826

Would you have questions on this STM32F030 Value Line, don't hesitate to create new discussions in STM32 forum :)

Cheers,

Ziunn

#the-32bit@32cents
    This topic has been closed for replies.