STM32N657: absolute maximum ratings for VDDSMPS and VDDA18PMU (not in DS14791 Table 22)
Hello,
We are designing a PCB around the STM32N657B0 (VFBGA198) using the internal SMPS. VDDSMPS and VDDA18PMU are fed from a dedicated 1.8 V buck, with VDDA18PMU filtered from the same rail, as per Figure 2 in DS14791.
For our derating and fault analysis we need the absolute maximum ratings of these two pins, and we cannot find them in any current ST document:
- DS14791 Rev 11 (Sep 2026), Table 22 “Voltage characteristics”: no VDDSMPS or VDDA18PMU row. The “VDDA18 – VSS, 1.98 V” row lists only VDDA18PLL, VDDA18CSI, VDDA18USB and VDDA18ADC.
- DS14791 Rev 11, Table 25 “General operating conditions”: VDDSMPS and VDDA18PMU are 1.62 / 1.8 / 1.89 V.
- DS14791 Rev 11, Table 29 “Characteristics of SMPS step-down”: the input is called “VDDA18”, 1.62 to 1.89 V.
- AN5967 Rev 6, AN6000 Rev 1 and RM0486 Rev 4: no absolute maximum for either pin.
Questions
- What are the absolute maximum ratings (min and max) for VDDSMPS and VDDA18PMU?
- Does the “VDDA18 – VSS, 1.98 V” row in Table 22 also cover VDDSMPS and VDDA18PMU? Table 29 uses the same symbol “VDDA18” for the SMPS input.
- Between 1.89 V and the absolute maximum, is the internal SMPS still functional, or only guaranteed not to be damaged? Is there a lifetime or reliability penalty for continuous operation in that band?
- Transient tolerance. Is a single event above the maximum rating for roughly 200 µs survivable on VDDSMPS and VDDA18PMU? If not, what peak voltage and duration are survivable?
- Is there any internal protection on VDDSMPS or VDDA18PMU (clamp, over-voltage detector, SMPS shutdown) that we should take into account?
- Will the values be added to DS14791 in a future revision?
Thank you,
Armand