Question
STM32G474 failed to erase chip.
I use J-Link and STM32G474, which can burn the program, but can't erase the chip. After trying to use J-Link STM to unlock the chip, it also did not work
Application log started
- J-Flash V7.92b (J-Flash compiled Aug 23 2023 14:00:43)
- JLinkARM.dll V7.92b (DLL compiled Aug 23 2023 14:00:04)
Reading flash device list [C:\Program Files\SEGGER\JLink\ETC/JFlash/Flash.csv] ...
- List of flash devices read successfully (451 Devices)
Reading MCU device list ...
- List of MCU devices read successfully (10201 Devices)
Opening project file [C:\Users\PC\AppData\Roaming\SEGGER\Default.jflash] ...
- Project opened successfully
Opening data file [E:\JOJOTester_HM\Testinfo\291\data\STM32G4xx-Kernel.bin] ...
- Data file opened successfully (5368 bytes, 1 range, CRC of data = 0x86DE39CB, CRC of file = 0x86DE39CB)
Opening data file [E:\JOJOTester_HM\Testinfo\291\data\STM32G4xx-Kernel.bin] ...
- Data file opened successfully (5368 bytes, 1 range, CRC of data = 0x86DE39CB, CRC of file = 0x86DE39CB)
Connecting ...
- Connecting via USB to probe/ programmer device 0
- Probe/ Programmer firmware: J-Link V12 compiled Aug 2 2023 10:34:27
- Probe/ Programmer S/N: 602004233
- Device "STM32G474VE" selected.
- Target interface speed: 4000 kHz (Fixed)
- VTarget = 3.309V
- InitTarget() start
- JTAG selected. Identifying JTAG Chain...
- TotalIRLen = 9, IRPrint = 0x0011
- JTAG chain detection found 2 devices:
- #0 Id: 0x4BA00477, IRLen: 04, CoreSight JTAG-DP
- #1 Id: 0x16469041, IRLen: 05, Unknown device
- JTAG Chain Identified. Connecting to DAP TAP...
- Successfully connected to selected DAP TAP.
- DAP initialized successfully.
- InitTarget() end - Took 12.1ms
- TotalIRLen = 9, IRPrint = 0x0011
- JTAG chain detection found 2 devices:
- #0 Id: 0x4BA00477, IRLen: 04, CoreSight JTAG-DP
- #1 Id: 0x16469041, IRLen: 05, Unknown device
- DPv0 detected
- Scanning AP map to find all available APs
- AP[1]: Stopped AP scan as end of AP map has been reached
- AP[0]: AHB-AP (IDR: 0x24770011)
- Iterating through AP map to find AHB-AP to use
- AP[0]: Core found
- AP[0]: AHB-AP ROM base: 0xE00FF000
- CPUID register: 0x410FC241. Implementer code: 0x41 (ARM)
- Found Cortex-M4 r0p1, Little endian.
- FPUnit: 6 code (BP) slots and 2 literal slots
- CoreSight components:
- ROMTbl[0] @ E00FF000
- [0][0]: E000E000 CID B105E00D PID 000BB00C SCS-M7
- [0][1]: E0001000 CID B105E00D PID 003BB002 DWT
- [0][2]: E0002000 CID B105E00D PID 002BB003 FPB
- [0][3]: E0000000 CID B105E00D PID 003BB001 ITM
- [0][4]: E0040000 CID B105900D PID 000BB9A1 TPIU
- [0][5]: E0041000 CID B105900D PID 000BB925 ETM
- Executing init sequence ...
- Initialized successfully
- Target interface speed: 4000 kHz (Fixed)
- Found 2 JTAG devices. Core ID: 0x4BA00477 (None)
- Connected successfully
Auto programming target (5368 bytes, 1 range) ...
- Checking if selected data fits into selected flash sectors.
- Start of determining flash info (Bank 0 @ 0x08000000)
- End of determining flash info
- Flash bank info:
- 128 * 2 KB @ 0x08000000
- 128 * 2 KB @ 0x08040000
- Start of preparing flash programming
- End of preparing flash programming
- Start of determining dirty areas in flash cache
- End of determining dirty areas
- CPU is running at 56000 kHz.
- Start of erasing sectors
- Blank checking 0x08000000 - 0x080017FF
- Erasing range 0x08000000 - 0x080017FF ( 3 Sectors, 6 KB)
- End of erasing sectors
- Start of flash programming
- Programming range 0x08000000 - 0x080017FF ( 3 Sectors, 6 KB)
- End of flash programming
- Flash programming performed for 1 range (6144 bytes)
- 0x8000000 - 0x80017FF ( 3 Sectors, 6 KB)
- Start of verifying flash
- End of verifying flash
- Start of restoring
- End of restoring
- Executing exit sequence ...
- De-initialized successfully
- Target erased, programmed and verified successfully - Completed after 0.189 sec
Opening data file [E:\JOJOTester_HM\Testinfo\291\data\p291-Headcontroller-Bootloader.bin] ...
- Data file opened successfully (42160 bytes, 1 range, CRC of data = 0xEEF31461, CRC of file = 0xEEF31461)
Auto programming target (42160 bytes, 1 range) ...
- Checking if selected data fits into selected flash sectors.
- Start of determining flash info (Bank 0 @ 0x08000000)
- End of determining flash info
- Flash bank info:
- 128 * 2 KB @ 0x08000000
- 128 * 2 KB @ 0x08040000
- Start of preparing flash programming
- End of preparing flash programming
- Start of determining dirty areas in flash cache
- End of determining dirty areas
- CPU speed could not be measured.
- Start of erasing sectors
- Blank checking 0x08005000 - 0x0800F7FF
- Erasing range 0x08005000 - 0x0800F7FF ( 21 Sectors, 42 KB)
- End of erasing sectors
- Start of flash programming
- Programming range 0x08005000 - 0x0800CFFF ( 16 Sectors, 32 KB)
- Programming range 0x0800D000 - 0x0800F7FF ( 5 Sectors, 10 KB)
- End of flash programming
- Flash programming performed for 1 range (43008 bytes)
- 0x8005000 - 0x800F7FF ( 21 Sectors, 42 KB)
- Start of verifying flash
- End of verifying flash
- Start of restoring
- End of restoring
- Executing exit sequence ...
- De-initialized successfully
- Target erased, programmed and verified successfully - Completed after 1.092 sec
Opening data file [E:\JOJOTester_HM\Testinfo\291\data\P291-HeadControl-FactoryApp.bin] ...
- Data file opened successfully (154141 bytes, 1 range, CRC of data = 0x563A56AF, CRC of file = 0x563A56AF)
Auto programming target (154141 bytes, 1 range) ...
- Checking if selected data fits into selected flash sectors.
- Start of determining flash info (Bank 0 @ 0x08000000)
- End of determining flash info
- Flash bank info:
- 128 * 2 KB @ 0x08000000
- 128 * 2 KB @ 0x08040000
- Start of preparing flash programming
- End of preparing flash programming
- Start of determining dirty areas in flash cache
- End of determining dirty areas
- CPU speed could not be measured.
- Start of erasing sectors
- Blank checking 0x08020000 - 0x0803FFFF
- Erasing range 0x08020000 - 0x0803FFFF ( 64 Sectors, 128 KB)
- Blank checking 0x08040000 - 0x08045FFF
- Erasing range 0x08040000 - 0x08045FFF ( 12 Sectors, 24 KB)
- End of erasing sectors
- Start of flash programming
- Programming range 0x08020000 - 0x08027FFF ( 16 Sectors, 32 KB)
- Programming range 0x08028000 - 0x0802FFFF ( 16 Sectors, 32 KB)
- Programming range 0x08030000 - 0x08037FFF ( 16 Sectors, 32 KB)
- Programming range 0x08038000 - 0x0803FFFF ( 16 Sectors, 32 KB)
- Programming range 0x08040000 - 0x08045FFF ( 12 Sectors, 24 KB)
- End of flash programming
- Flash programming performed for 1 range (155648 bytes)
- 0x8020000 - 0x8045FFF ( 76 Sectors, 152 KB)
- Start of verifying flash
- End of verifying flash
- Start of restoring
- End of restoring
- Executing exit sequence ...
- De-initialized successfully
- Target erased, programmed and verified successfully - Completed after 3.817 sec
Erasing chip ...
- 258 sectors, 3 ranges, 0x8000000 - 0x807FFFF, 0x1FFF7800 - 0x1FFF782F, 0x1FFFF800 - 0x1FFFF82F
- Start of determining flash info (Bank 0 @ 0x08000000)
- End of determining flash info
- Flash bank info:
- 128 * 2 KB @ 0x08000000
- 128 * 2 KB @ 0x08040000
- Start of preparing flash programming
- End of preparing flash programming
- Start of determining dirty areas in flash cache
- End of determining dirty areas
- CPU speed could not be measured.
- Start of erasing chip
- ERROR: Failed to erase chip.
Failed to execute RAMCode for chip erase!
- End of erasing chip
- ERROR: Erase failed
- Start of restoring
- End of restoring
- ERROR: Failed to erase chip
Disconnecting ...
- OnDisconnectTarget() start
- OnDisconnectTarget() end - Took 10us
- Disconnected