Question
STM32F746-DISCo - How to grab a screen area and save this on bitmap structure ?
In order to create a faster scrollbar function I need to fill a bitmap structure with an area get from the screen.
I have starting to develop this new function starting from the BSP_LCD_DrawBitmap source but how to reverse the LL_ConvertLineToARGB8888() ?
Here the status of this develop.
void BSP_LCD_GrabBitmap(uint32_t Xpos, uint32_t Ypos, uint32_t Width, uint32_t Height, uint8_t *pbmp)
{
uint32_t index = 0, width = 0, height = 0, bit_pixel = 0;
uint32_t address;
uint32_t input_color_mode = 0;
grab_image.fileHeader.bfType = 0x4d42u;
grab_image.fileHeader.bfSize = sizeof(grab_BITMAPINFOHEADER) + sizeof(grab_BITMAPFILEHEADER) + (1288 * 2);
grab_image.fileHeader.bfOffBits = sizeof(grab_BITMAPINFOHEADER) + sizeof(grab_BITMAPFILEHEADER);
grab_image.infoHeader.biSize = sizeof(grab_BITMAPINFOHEADER);
grab_image.infoHeader.biWidth = Width;
grab_image.infoHeader.biHeight = Height;
grab_image.infoHeader.biPlanes = 1u;
grab_image.infoHeader.biBitCount = 16;
/* Get bitmap data address offset */
//index = pbmp[10] + (pbmp[11] << 8) + (pbmp[12] << 16) + (pbmp[13] << 24);
index = grab_image.fileHeader.bfOffBits;
/* Read bitmap width */
//width = pbmp[18] + (pbmp[19] << 8) + (pbmp[20] << 16) + (pbmp[21] << 24);
width = grab_image.infoHeader.biWidth;
/* Read bitmap height */
//height = pbmp[22] + (pbmp[23] << 8) + (pbmp[24] << 16) + (pbmp[25] << 24);
height = grab_image.infoHeader.biHeight;
/* Read bit/pixel */
//bit_pixel = pbmp[28] + (pbmp[29] << 8);
bit_pixel = grab_image.infoHeader.biBitCount;
/* Set the address */
address = hLtdcHandler.LayerCfg[ActiveLayer].FBStartAdress + (((BSP_LCD_GetXSize()*Ypos) + Xpos)*(4));
/* Get the layer pixel format */
if ((bit_pixel/8) == 4)
{
input_color_mode = CM_ARGB8888;
}
else if ((bit_pixel/8) == 2)
{
input_color_mode = CM_RGB565;
}
else
{
input_color_mode = CM_RGB888;
}
/* Bypass the bitmap header */
pbmp += (index + (width * (height - 1) * (bit_pixel/8)));
/* Convert picture to ARGB8888 pixel format */
for(index=0; index < height; index++)
{
/* Pixel format conversion */
>>> LL_ConvertLineToARGB8888((uint32_t *)pbmp, (uint32_t *)address, width, input_color_mode);
// to convert to ARGB8888 to Line
/* Increment the source and destination buffers */
address+= (BSP_LCD_GetXSize()*4);
pbmp -= width*(bit_pixel/8);
}
}