Skip to main content
Amel NASRI
ST Technical Moderator
May 27, 2016
Question

STM32F7: New devices & development boards

  • May 27, 2016
  • 0 replies
  • 543 views
Posted on May 27, 2016 at 11:48

0690X000006038vQAA.jpg

New 

http://www.st.com/content/st_com/en/products/microcontrollers/stm32-32-bit-arm-cortex-mcus/stm32f7-series.html?querycriteria=productId=SS1858&icmp=tt3649_gl_pron_may2016

 are based on the high-performance ARM®Cortex®-M7 32-bit RISC core operating at up to 216 MHz frequency. 

The 

http://www.st.com/resource/en/programming_manual/dm00237416.pdf

 features a floating point unit (FPU) which supports ARM® double-precision and single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances the application security.

Some STM32F7 features

:

- Up to 2 MB of Flash memory

- Up 512 KB of SRAMckup SRAM

- ST’s Chrom-ART Accelerator™ and a hardware JPEG accelerator for high-speed graphics rendering

- Support for 

http://www.st.com/content/st_com/en/products/embedded-software/mcus-embedded-software/stm32-embedded-software/stm32-3rd-party-embedded-software/dra-touchgfx.html

 

- Support for 

http://www.st.com/content/st_com/en/products/embedded-software/mcus-embedded-software/stm32-embedded-software/stm32-3rd-party-embedded-software/tara-embd-wizard.html

 

http://www.st.com/content/st_com/en/products/embedded-software/mcus-embedded-software/stm32-embedded-software/stm32-standard-peripheral-libraries-expansions/stemwin.html

 professional graphics library and development tools

- Support for USB2.0 with OTG

- HDMI-CEC, a camera interface, and dual-mode Quad-SPI interface

- Multiple 16- and 32-bit timers and 12-bit 2MSPS ADCs

- Audio features including 12-bit DACs, I2S, DFSDM, and an S/PDIF receiver.

0690X000006035YQAQ.jpg

Available boards are:

- Nucleo-144 board with STM32F767 MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-nucleo/nucleo-f767zi.html

)

- Discovery Kit with STM32F769 MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-discovery-kits/32f769idiscovery.html

)

- Evaluation board with STM32F769NI MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-eval-boards/stm32f769i-eval.html

)

- Evaluation board with STM32F779NI MCU (

http://www.st.com/content/st_com/en/products/evaluation-tools/product-evaluation-tools/mcu-eval-tools/stm32-mcu-eval-tools/stm32-mcu-eval-boards/stm32f779i-eval.html

)

http://www.st.com/content/st_com/en/about/media-center/press-item.html/n3822.html

http://www.st.com/content/st_com/en/about/media-center/press-item.html/n3822.html

    This topic has been closed for replies.