Question
STM32F401 sampling now
Posted on May 14, 2013 at 19:37
The
http://www.st.com/pr-stm32f401
is the entry-level microcontroller in STMicroelectronics� high-performance featuring the ARM� Cortex�-M4 32-bit/DSP core. While running at lower frequency than other STM32F4 devices, it balances performance, power consumption and integration and claims the lead in its class by offering 105DMIPS at 84MHz, 137�A/MHz active current, 11�A typical STOP current, and a rich set of integrated features. For more information please refer to:http://www.st.com/web/en/news/n3418
http://www.st.com/web/en/catalog/mmc/FM141/SC1169/SS1577/LN1810?icmp=ln1810_pron_nb_apr2013
Regards, #stm32f401