STM32C0 MCU brings 32-bit kick to 8-/16-bit cost-sensitive applications
The new STM32C0 series comes to complete the STM32 Mainstream MCUs portfolio.
The STM32C0 series is the most cost-effective STM32 MCU. It bridges the gap between 8- or 16-bit MCUs and higher performance 32-bit MCUs. Built on the same technological platform as the STM32G0, the STM32C0 ensures you reduce costs without impacting design quality and reliability.
The STM32C0 series offers up to 32 Kbytes of flash memory and 6 to 12 Kbytes of RAM. It comes in a variety of 8- to 48-pin packages (UFQFPN20 available), down to 1.70 x 1.42 mm (tiniest package over all STM32 products with WLSCP12).
You can find more details about this product in Your next 8-bit MCU is a 32-bit. It’s called STM32C0! - STMicroelectronics.
If you have any question or feedback about this product, you can share it with Community. Just pay attention to add relevant topic STM32C0.