Skip to main content
16-32micros
Associate III
February 1, 2008
Question

STM32 in Embedded World 2008 , Nuremburg Germany, 26-28 Feb

  • February 1, 2008
  • 2 replies
  • 526 views
Posted on February 01, 2008 at 10:39

STM32 in Embedded World 2008 , Nuremburg Germany, 26-28 Feb

    This topic has been closed for replies.

    2 replies

    16-32micros
    Associate III
    May 17, 2011
    Posted on May 17, 2011 at 12:22

    Come visit with us (Hall 12, Stand 326 ) and learn more about how our STM32 family is releasing designers’ creativity by eliminating the need to make compromises between low power capability, performance, feature integration or cost.

    Hot new demos include STM32 Motor Control Starter Kit for vector-based control of 3-phase brushless motors.

    Presentations include:

    ■ Cortex-M3 Overcomes Real-Time challenges in embedded applications

    Tue, 26 February, 11:30-12:00

    ■ High performance in 32-bit world doesn’t compromise low power consumption

    Tue, 26 February, 12:00-13:00

    Workshops include:

    ■ Class 10: ARM Quickstart Workshop for STM32

    Hands-on training with Hitex. Receive an STM32 PerformanceStick... your window on STM32 performance. Wed, 27 February, 09:15-13:00

    ■ Solutions Workshop for ARM Cortex-M3 featuring STM32

    Why the STM32’s ARM Cortex-M3 architecture is ideally suited to microcontroller applications. Presented by Doulos (Certified ARM training center) ARM and ST. Thr, 28 February, 09:15-12:30

    For information and registration,

    http://www.elektroniknet.de/home/termine/embedded-world-conference-2008/program/overview/

    .

    [ This message was edited by: STOne-32 on 28-01-2008 19:10 ]

    asterix
    Associate III
    May 17, 2011