My code throwing a hardfault error in startup_stm32h743xx.s file
My code throwing a hardfault error
in startup_stm32h743xx.s file
in
/* Call static constructors */
bl __libc_init_array
without going to
/* Call the application's entry point.*/
bl main
All constant strings are located in the .rodata segment because they are string constants.
They are located in FLASH at addresses 0x0805fd70 - 0x080603b0
If I make the number of rows smaller, say 5, then the hardfault doesn't happen.
MCU STM32H743BIT
Toolchaint gcc
GNUToolsARMEmbedded\8-2019-q3-update\bin\arm-none-eabi-gcc.exe
Platform windows-10 or linux ubuntu-20.04
Anyway.
The code:
static const char RES0[] = "РЕС0_________________________________";
static const char RES1[] = "РЕС1_________________________________";
static const char RES2[] = "РЕС2_________________________________";
static const char RES3[] = "РЕС3_________________________________";
static const char RES4[] = "РЕС4_________________________________";
static const char RES5[] = "РЕС5_________________________________";
static const char RES6[] = "РЕС6_________________________________";
static const char RES7[] = "РЕС7_________________________________";
static const char RES8[] = "РЕС8_________________________________";
static const char RES9[] = "РЕС9_________________________________";
static const char RES10[] = "РЕС10_________________________________";
static const char RES11[] = "РЕС11_________________________________";
static const char RES12[] = "РЕС12_________________________________";
static const char RES13[] = "РЕС13_________________________________";
static const char RES14[] = "РЕС14_________________________________";
static const char RES15[] = "РЕС15_________________________________";
static const char RES16[] = "РЕС16_________________________________";
static const char RES17[] = "РЕС17_________________________________";
static const char RES18[] = "РЕС18_________________________________";
static const char RES19[] = "РЕС19_________________________________";
static const char RES20[] = "РЕС20_________________________________";
static const char RES21[] = "РЕС21_________________________________";
static const char RES22[] = "РЕС22_________________________________";
static const char RES23[] = "РЕС23_________________________________";
static const char RES24[] = "РЕС24_________________________________";
static const char RES25[] = "РЕС25_________________________________";
static const char RES26[] = "РЕС26_________________________________";
static const char RES27[] = "РЕС27_________________________________";
static const char RES28[] = "РЕС28_________________________________";
static const char RES29[] = "РЕС29_________________________________";
static const char RES30[] = "РЕС30_________________________________";
static const char RES31[] = "РЕС31_________________________________";
static const char RES32[] = "РЕС32_________________________________";
static const char RES33[] = "РЕС33_________________________________";
static const char RES34[] = "РЕС34_________________________________";
static const char RES35[] = "РЕС35_________________________________";
static const char RES36[] = "РЕС36_________________________________";
static const char RES37[] = "РЕС37_________________________________";
static const char RES38[] = "РЕС38_________________________________";
static const char RES39[] = "РЕС39_________________________________";
static const char RES40[] = "РЕС40_________________________________";
char s[200];
void func(char* s, uint16_t code)
{
switch(code)
{
case 0:
strcpy(s, RES0);
break;
case 1:
strcpy(s, RES1);
break;
case 2:
strcpy(s, RES2);
break;
case 3:
strcpy(s, RES3);
break;
case 4:
strcpy(s, RES4);
break;
case 5:
strcpy(s, RES5);
break;
case 6:
strcpy(s, RES6);
break;
case 7:
strcpy(s, RES7);
break;
case 8:
strcpy(s, RES8);
break;
case 9:
strcpy(s, RES9);
break;
case 10:
strcpy(s, RES10);
break;
case 11:
strcpy(s, RES11);
break;
case 12:
strcpy(s, RES12);
break;
case 13:
strcpy(s, RES13);
break;
case 14:
strcpy(s, RES14);
break;
case 15:
strcpy(s, RES15);
break;
case 16:
strcpy(s, RES16);
break;
case 17:
strcpy(s, RES17);
break;
case 18:
strcpy(s, RES18);
break;
case 19:
strcpy(s, RES19);
break;
case 20:
strcpy(s, RES20);
break;
case 21:
strcpy(s, RES21);
break;
case 22:
strcpy(s, RES22);
break;
case 23:
strcpy(s, RES23);
break;
case 24:
strcpy(s, RES24);
break;
case 25:
strcpy(s, RES25);
break;
case 26:
strcpy(s, RES26);
break;
case 27:
strcpy(s, RES27);
break;
case 28:
strcpy(s, RES28);
break;
case 29:
strcpy(s, RES29);
break;
case 30:
strcpy(s, RES30);
break;
case 31:
strcpy(s, RES31);
break;
case 32:
strcpy(s, RES32);
break;
case 33:
strcpy(s, RES33);
break;
case 34:
strcpy(s, RES34);
break;
case 35:
strcpy(s, RES35);
break;
case 36:
strcpy(s, RES36);
break;
case 37:
strcpy(s, RES37);
break;
case 38:
strcpy(s, RES38);
break;
case 39:
strcpy(s, RES39);
break;
case 40:
strcpy(s, RES40);
break;
}
}