Solved
Minimal power design for STM32N6 at 1.8V
For a custom circuit with the STM32N657X0H3Q
- VDD and VDDIOx at 1.8V
- VDD Core at 0.8V
- Internal SMPS configuration
- No USB and CSI
Can you advise on the following:
- Can a single 1.8V input power supply be used?
- Will the power-up sequence be managed internally, as we are opting to use an internal SMPS?