How to accelerate a running average ?
Dear Community,
to realize a nearly ideal low pass (without phase shift) – filter I need to perform a symmetric running average operation using the STM32F4 core. This operation takes 3000 sampled points of raw data and averages for each filtered point 100 of those raw data points ( +/- 50). Thus at least 290000 additions plus 2900 division are required. Currently the complete process takes about ~30 ms @ 144 MHz clock speed and I think it can be significantly accelerated. I would be glad if someone could give a suggestion what I can do to accelerate this operation.
Here is a piece of Code:
short int Even_Moving_average(short int * data_array, short int windowsize, short int position) {
int count = 0; int average = 0;//check
if(position - 50 < 0) return 0; if(position + 50 + 1 > BLOCK_SIZE -1) return 0;for(count = 0; count < 100 + 1; count++) {
average = average + data_array[count + position - 50]; } return (short int)(average/101);}
//call
for(count = 50; count < BLOCK_SIZE - 52; count ++) {
result[count] = Even_Moving_average(BASEwaveOUT,100,count); }// takes ~ 30 ms ;-(