Question
ADC1 and internal temperature sensor ?
Posted on January 28, 2014 at 08:13
Guys,
Am I right on initializing ADC ? It's running only one time and then freeze, I put it on forever loop, but stopping, never looping again, any wrong configuration here ? thanks //read internal temperature sensor begin RCC_APB2PeriphClockCmd(RCC_APB2Periph_ADC1, ENABLE); //ADC1 configuration //select independent conversion mode (single) ADC_InitStructure.ADC_Mode = ADC_Mode_Independent; //We will convert single channel only ADC_InitStructure.ADC_ScanConvMode = DISABLE; //we will convert one time ADC_InitStructure.ADC_ContinuousConvMode = DISABLE; //select no external triggering ADC_InitStructure.ADC_ExternalTrigConv = ADC_ExternalTrigConv_None; //right 12-bit data alignment in ADC data register ADC_InitStructure.ADC_DataAlign = ADC_DataAlign_Right; //single channel conversion ADC_InitStructure.ADC_NbrOfChannel = 1; //load structure values to control and status registers ADC_Init(ADC1, &ADC_InitStructure); //wake up temperature sensor ADC_TempSensorVrefintCmd(ENABLE); //ADC1 channel16 configuration //we select 41.5 cycles conversion for channel16 //and rank=1 which doesn't matter in single mode ADC_RegularChannelConfig(ADC1, ADC_Channel_16, 1, ADC_SampleTime_41Cycles5); //Enable ADC1 ADC_Cmd(ADC1, ENABLE); //Enable ADC1 reset calibration register ADC_ResetCalibration(ADC1); //Check the end of ADC1 reset calibration register while(ADC_GetResetCalibrationStatus(ADC1)); //Start ADC1 calibration ADC_StartCalibration(ADC1); //Check the end of ADC1 calibration while(ADC_GetCalibrationStatus(ADC1)); //Start ADC1 Software Conversion ADC_SoftwareStartConvCmd(ADC1, ENABLE); //wait for conversion complete while(!ADC_GetFlagStatus(ADC1, ADC_FLAG_EOC)){} //read ADC value AD_value=ADC_GetConversionValue(ADC1); //clear EOC flag ADC_ClearFlag(ADC1, ADC_FLAG_EOC); printf(''\r\n ADC value: %d \r\n'', AD_value); TemperatureC = (uint16_t)((V25-AD_value)/Avg_Slope+25); printf(''Temperature: %d%cC\r\n'', TemperatureC, 176); //read internal temperature sensor end