Cannot build generated code
After generating the project with Motor Control workbench and building it on CubeIDE, I get this error :
15:10:13 **** Incremental Build of configuration Release for project Noname ****
make -j4 all
arm-none-eabi-gcc "../Src/aspep.c" -mcpu=cortex-m4 -std=gnu11 -DUSE_HAL_DRIVER -DARM_MATH_CM4 -DSTM32F401xE -c -I../../Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc/Legacy -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/Any/Inc -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/F4xx/Inc -I../../Drivers/CMSIS/Device/ST/STM32F4xx/Include -I../../Drivers/CMSIS/Include -I../../Drivers/CMSIS/DSP/Include -Ofast -ffunction-sections -fdata-sections -Wall -fstack-usage -MMD -MP -MF"Src/aspep.d" -MT"Src/aspep.o" --specs=nano.specs -mfpu=fpv4-sp-d16 -mfloat-abi=hard -mthumb -o "Src/aspep.o"
arm-none-eabi-gcc "../Src/dac_ui.c" -mcpu=cortex-m4 -std=gnu11 -DUSE_HAL_DRIVER -DARM_MATH_CM4 -DSTM32F401xE -c -I../../Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc/Legacy -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/Any/Inc -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/F4xx/Inc -I../../Drivers/CMSIS/Device/ST/STM32F4xx/Include -I../../Drivers/CMSIS/Include -I../../Drivers/CMSIS/DSP/Include -Ofast -ffunction-sections -fdata-sections -Wall -fstack-usage -MMD -MP -MF"Src/dac_ui.d" -MT"Src/dac_ui.o" --specs=nano.specs -mfpu=fpv4-sp-d16 -mfloat-abi=hard -mthumb -o "Src/dac_ui.o"
arm-none-eabi-gcc "../Src/main.c" -mcpu=cortex-m4 -std=gnu11 -DUSE_HAL_DRIVER -DARM_MATH_CM4 -DSTM32F401xE -c -I../../Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc/Legacy -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/Any/Inc -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/F4xx/Inc -I../../Drivers/CMSIS/Device/ST/STM32F4xx/Include -I../../Drivers/CMSIS/Include -I../../Drivers/CMSIS/DSP/Include -Ofast -ffunction-sections -fdata-sections -Wall -fstack-usage -MMD -MP -MF"Src/main.d" -MT"Src/main.o" --specs=nano.specs -mfpu=fpv4-sp-d16 -mfloat-abi=hard -mthumb -o "Src/main.o"
arm-none-eabi-gcc "../Src/mc_api.c" -mcpu=cortex-m4 -std=gnu11 -DUSE_HAL_DRIVER -DARM_MATH_CM4 -DSTM32F401xE -c -I../../Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc -I../../Drivers/STM32F4xx_HAL_Driver/Inc/Legacy -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/Any/Inc -I../../MCSDK_v5.Y.1/MotorControl/MCSDK/MCLib/F4xx/Inc -I../../Drivers/CMSIS/Device/ST/STM32F4xx/Include -I../../Drivers/CMSIS/Include -I../../Drivers/CMSIS/DSP/Include -Ofast -ffunction-sections -fdata-sections -Wall -fstack-usage -MMD -MP -MF"Src/mc_api.d" -MT"Src/mc_api.o" --specs=nano.specs -mfpu=fpv4-sp-d16 -mfloat-abi=hard -mthumb -o "Src/mc_api.o"
../Src/mc_api.c:20:10: fatal error: mc_interface.h: No such file or directory
#include "mc_interface.h"
^~~~~~~~~~~~~~~~
compilation terminated.
../Src/dac_ui.c:26:10: fatal error: dac_ui.h: No such file or directory
#include "dac_ui.h"
^~~~~~~~~~
compilation terminated.
../Src/main.c:21:10: fatal error: main.h: No such file or directory
#include "main.h"
^~~~~~~~
compilation terminated.
../Src/aspep.c:23:10: fatal error: aspep.h: No such file or directory
#include "aspep.h"
^~~~~~~~~
compilation terminated.
make: *** [Src/subdir.mk:58: Src/dac_ui.o] Error 1
make: *** Waiting for unfinished jobs....
make: *** [Src/subdir.mk:62: Src/mc_api.o] Error 1
make: *** [Src/subdir.mk:60: Src/main.o] Error 1
make: *** [Src/subdir.mk:56: Src/aspep.o] Error 1
"make -j4 all" terminated with exit code 2. Build might be incomplete.
15:10:17 Build Failed. 9 errors, 0 warnings. (took 3s.997ms)
Does anyone have a clue ?