Skip to main content
__Mohamed__Ayman__Dev
Associate II
Nov 17, 2025 9:37 PM UTC
Question

5 Hidden STM32 Features That Even Experienced Developers Miss

STM32 MCUs hide surprisingly useful hardware features that can save you CPU cycles, lower power, make multi-core life easier, and fix intermittent bugs — if you know they exist. This article reveals 5 “hidden” STM32 features (with concrete examples and code) that even experienced MCU engineers often forget, and exactly how to use them safely in production.

Feature 1 — Fast-mode Plus I²C (FM+, up to 1 MHz)

Fast-mode Plus (FM+) is an I²C mode that supports communication speeds up to 1 MHz, which is faster than Standard mode (100 kHz) and 2× faster than normal Fast-mode (400 kHz).

Why does FM+ exist?

Standard 400 kHz I²C couldn’t keep up with:

  • High-speed sensors

  • High-refresh displays

  • Real-time control loops

  • Large configuration registers in ICs

  • Interrupt-driven or polling-heavy systems

FM+ allows faster transfers without switching to SPI.

Why is FM+ “special” in STM32?

Most STM32 MCUs have:

  • Dedicated FM+ pins (because they need stronger current capability)

  • Hardware filters designed to support 1 MHz edges

  • Automatic glitch filtering updated for high-speed modes

Example:
PA11/PA12 on STM32F4 or PB6/PB7 on STM32G4 often support FM+.

Quick code hint (conceptual):

// Pseudocode: enable FM+ in SYSCFG (family-dependent)
SYSCFG->CFGR1 |= SYSCFG_CFGR1_I2C_FMP; // family-specific bit; check datasheet
// Then configure I2C timing for ~1MHz using CubeMX timing calculator or AN4235

 

Feature 2 — Hardware Semaphores (HSEM) — great for multi-core STM32

Hardware Semaphores are special hardware registers that act like locks.
Two cores (e.g., Cortex-M7 and Cortex-M4 in STM32H7) can use these locks to coordinate access to:

  • Shared peripherals

  • Shared RAM regions

  • Shared communication buffers

  • Shared interrupt events

  • Boot coordination

This prevents race conditions and makes multi-core programming reliable.

Why do we need Hardware Semaphores?

In dual-core STM32 MCUs:

  • Both cores can read/write memory

  • Both cores can access I²C, SPI, GPIO

  • Both cores can modify shared buffers

Without protection, both cores may:

  • Write to the same memory at the same time

  • Configure a peripheral at the same time

  • Interrupt each other unexpectedly

  • Cause corrupted data, freezes, or hard faults

A hardware semaphore ensures that only ONE core owns a resource at a time.

Example Pattern:

// take: write 0x1 to HSEM_SEMIDx to lock if free
if (HSEM->RLR[semid] == 0) {
 HSEM->R[semid] = LOCK_VALUE; // 2-step or 1-step lock depends on family
}

 

Feature 3 — Burst DMA

Burst DMA means the DMA controller transfers multiple data items in one go (a burst) instead of transferring them one-by-one.

Why bursts are faster?

Because each DMA transfer requires:

  • an address fetch

  • a bus request

  • a bus arbitration

  • a memory access

A burst packs many of these into one bus transaction.

Typical burst sizes:

  • Single (1 beat)

  • INCR4 (4 beats)

  • INCR8 (8 beats)

  • INCR16 (16 beats)

Benefits:

  • Higher memory bandwidth

  • Lower bus overhead

  • Perfect for high-speed peripherals

  • Reduces CPU contention on the AHB/AXI bus

When to use Burst DMA?

  • Large data arrays

  • Audio buffers

  • Image frames

  • ADC multi-channel sequences

  • SPI/I2S streaming

  • Memory-to-memory copies

 

Feature 4 — DMA FIFO Mode

FIFO = First-In-First-Out buffer inside the DMA (up to 4 words depth, depending on MCU).

The FIFO acts like a mini-cache, allowing the DMA to:

  • accumulate data before writing

  • pack bursts more efficiently

  • avoid misaligned transfers

  • avoid bus stalls

  • adapt to different memory widths

Modes:

  • Direct mode (FIFO disabled)

  • FIFO mode enabled

    • FIFO threshold: ¼, ½, ¾, full

Why FIFO is useful?

Because without it, the DMA must transfer each element immediately — inefficient for:

  • different source/destination widths (e.g., 8→32 bit)

  • slow peripheral buses

  • high burst rates

FIFO example:

ADC outputs 16-bit.
Memory needs 32-bit aligned writes.

Without FIFO → problems.
With FIFO → DMA packs data correctly and efficiently.

 

Feature 5 — Double-Buffer Mode (Ping-Pong Mode)

Double-buffer mode allows DMA to use two memory buffers:

  • Buffer A

  • Buffer B

While DMA is filling one buffer, the CPU can process the other.

This solves a major real-time problem:
no data loss during processing.

Perfect for:

  • Audio or voice streaming

  • Continuous ADC sampling

  • UART RX with high throughput

  • Real-time DSP

  • High-speed USB

  • Camera or video frame capture

Example:

  • DMA fills Buffer A

  • CPU processes Buffer B

  • DMA finishes → buffer swap

  • CPU now processes A

  • DMA now fills B

This is called ping-pong or circular double-buffering.

 

How these 3 features work together

The most powerful DMA setup is:

Burst + FIFO + Double-buffer

Example use cases:

  • High-speed ADC sampling → DSP pipeline

  • Ethernet RX/TX descriptors

  • I2S audio codec

  • SPI display streaming

  • Camera interface (DCMI)

Data moves:

  1. Double-buffer mode ensures no pauses or data loss

  2. FIFO mode ensures bus efficiency and alignment

  3. Burst mode ensures maximum throughput