Getting started with the STM32U5 IoT Node and Azure IoT and AWS
This article provides the necessary information for getting started with the B-U585I-IOT02A IoT Node with Azure IoT and AWS IoT Core
1- Hardware
The B-U585I-IOT02A Discovery kit provides a complete demonstration and development platform for the STM32U585AI microcontroller, featuring an Arm® Cortex®-M33 core with Arm® TrustZone®, 2 Mbytes of Flash memory and 786 Kbytes of SRAM. B-U585I-IOT02A board Discovery kit enables a wide diversity of applications by exploiting low-power communication, multiway sensing, and direct connection to cloud servers.
It includes Wi-Fi® and Bluetooth® modules, as well as microphones, temperature and humidity, magnetometer, accelerometer and gyroscope, pressure, time-of-flight, and gesture-detection sensors.

2- The B-U585I-IOT02A board
1- The board can be ordered from here.
2- The board user manual can be found here.
3- The board Schematic can be found here.
3- STM32U5 Security
1- Azure RTOS and STM U5 Security
4- Quick Connect
Quick Connect is a combination of scripts and a pre-built binary to make it simple to setup and connect the B-U585I-IOT02A board to Azure IoT or AWS IoT core, all in the space of a few minutes with minimum toolchain to install and configuration.
4.1 Azure Quick Connect
The Azure Quick Connect can be found here
4.2 Azure Quick Connect videos:
1- STM32U5 Secure Quick Connect to Azure IoT Central
2- Build an IoT Solution in Under 5 Minutes
4.3 AWS Quick Connect
(Coming soon)
5- Firmware
The firmware to connect to Azure or AWS is available from the following links:
5.1- Azure
1- From st.com
2- From GitHub (For POC only, not recommended for production)
5.2- AWS
1- From st.com
2- From GitHub
6- Tutorials
6.1- Azure Tutorials
1- Azure IoT Central B-U585I-IOT02A Secure Quick Connect
2- Azure IoT Central B-U585I-IOT02A Notification Setup
6.1- AWS Tutorials
1- Getting started with STM32U5 IoT discovery kit and AWS
2- How to do an OTA update with STM32U5 and AWS ?
7- Articles
7.1- Article from Microsoft
Microsoft collaborates with STMicroelectronics to build a comprehensive MCU security platform