Solved
Error in building the OpenSTLinux distribution
I'm trying to build the standard st-image-weston image following this guide:
https://wiki.st.com/stm32mpu/wiki/STM32MP1_Distribution_Package
After starting the build with
bitbake st-image-westonWhen it reaches around the 68% of the process I get the following error:
ERROR: tf-a-stm32mp-2.2.r1-r0 do_compile: oe_runmake failed
ERROR: tf-a-stm32mp-2.2.r1-r0 do_compile: Execution of '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work/stm32mp1-ostl-linux-gnueabi/tf-a-stm32mp/2.2.r1-r0/temp/run.do_compile.21431' failed with exit code 1:
make: Entering directory '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work-shared/stm32mp1/tfa-source'
make: *** No targets specified and no makefile found. Stop.
make: Leaving directory '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work-shared/stm32mp1/tfa-source'
WARNING: exit code 1 from a shell command.
ERROR: Logfile of failure stored in: /home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work/stm32mp1-ostl-linux-gnueabi/tf-a-stm32mp/2.2.r1-r0/temp/log.do_compile.21431
Log data follows:
| DEBUG: Executing python function tfaconfig_env
| DEBUG: Python function tfaconfig_env finished
| DEBUG: Executing shell function do_compile
| NOTE: make -j 4 CROSS_COMPILE=arm-ostl-linux-gnueabi- DEBUG=1 LOG_LEVEL=40 PLAT=stm32mp1 ARCH=aarch32 ARM_ARCH_MAJOR=7 STM32MP_SDMMC=1 STM32MP_EMMC=1 STM32MP_SPI_NOR=1 STM32MP_RAW_NAND=1 STM32MP_SPI_NAND=1 -C /home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work/stm32mp1-ostl-linux-gnueabi/tf-a-stm32mp/2.2.r1-r0/git DTB_FILE_NAME=stm32mp157a-dk1.dtb BUILD_PLAT=/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work/stm32mp1-ostl-linux-gnueabi/tf-a-stm32mp/2.2.r1-r0/build/trusted AARCH32_SP=sp_min
| ERROR: oe_runmake failed
| make: Entering directory '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work-shared/stm32mp1/tfa-source'
| make: *** No targets specified and no makefile found. Stop.
| make: Leaving directory '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work-shared/stm32mp1/tfa-source'
| WARNING: exit code 1 from a shell command.
| ERROR: Execution of '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work/stm32mp1-ostl-linux-gnueabi/tf-a-stm32mp/2.2.r1-r0/temp/run.do_compile.21431' failed with exit code 1:
| make: Entering directory '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work-shared/stm32mp1/tfa-source'
| make: *** No targets specified and no makefile found. Stop.
| make: Leaving directory '/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/build-openstlinuxweston-stm32mp1/tmp-glibc/work-shared/stm32mp1/tfa-source'
| WARNING: exit code 1 from a shell command.
|
ERROR: Task (/home/osboxes/openstlinux-5.4-dunfell-mp1-20-06-24/layers/meta-st/meta-st-stm32mp/recipes-bsp/trusted-firmware-a/tf-a-stm32mp_2.2.bb:do_compile) failed with exit code '1'I haven't added anything besides the cloned repository.
Am I doing something wrong?