Issue building EVALKIT-ROBOT1 project with Cube IDE on Mac.
Error links to an autogenerated file: subdir.mk with the below.
Any idea how to fix?
Project is set by default to generate makefiles automatically. Doesn't seem right for a project like this. Can't find a real makefile for CubeIDE in the provided project.
01:05:43 **** Incremental Build of configuration Debug for project EVALKIT_ROBOT_1_SDK543_Positioning_LL ****
make -j3 all
Middlewares/modbus/rtu/subdir.mk:20: *** target pattern contains no '%'. Stop.
################################################################################
# Automatically-generated file. Do not edit!
################################################################################
# Add inputs and outputs from these tool invocations to the build variables
C_SRCS += \
/Applications/STM32CubeIDE.app/Contents/MacOS/C:/workspace/MotorControl_SDK_Position\ Control\ Customization/FW/EVALKIT_ROBOT_1_SDK543_Positioning_LL/EVALKIT_ROBOT_1_SDK543_Positioning_LL/modbus/rtu/mbcrc.c \
/Applications/STM32CubeIDE.app/Contents/MacOS/C:/workspace/MotorControl_SDK_Position\ Control\ Customization/FW/EVALKIT_ROBOT_1_SDK543_Positioning_LL/EVALKIT_ROBOT_1_SDK543_Positioning_LL/modbus/rtu/mbrtu.c
OBJS += \
./Middlewares/modbus/rtu/mbcrc.o \
./Middlewares/modbus/rtu/mbrtu.o
C_DEPS += \
./Middlewares/modbus/rtu/mbcrc.d \
./Middlewares/modbus/rtu/mbrtu.d
# Each subdirectory must supply rules for building sources it contributes
Middlewares/modbus/rtu/mbcrc.o: /Applications/STM32CubeIDE.app/Contents/MacOS/C:/workspace/MotorControl_SDK_Position\ Control\ Customization/FW/EVALKIT_ROBOT_1_SDK543_Positioning_LL/EVALKIT_ROBOT_1_SDK543_Positioning_LL/modbus/rtu/mbcrc.c
arm-none-eabi-gcc "$<" -mcpu=cortex-m0 -std=gnu11 -g3 -DARM_MATH_CM0 -DUSE_HAL_DRIVER -DSTM32F031x6 -DUSE_FULL_LL_DRIVER -DDEBUG -c -I../../Drivers/CMSIS/Include -I../../MCSDK_v5.4.3/MotorControl/MCSDK/MCLib/Any/Inc -I../../Drivers/STM32F0xx_HAL_Driver/Inc/Legacy -I../../MCSDK_v5.4.3/MotorControl/MCSDK/MCLib/F0xx/Inc -I../../Inc -I../../Drivers/CMSIS/Device/ST/STM32F0xx/Include -I../../MCSDK_v5.4.3/MotorControl/MCSDK/UILibrary/Inc -I../../MCSDK_v5.4.3/MotorControl/MCSDK/SystemDriveParams -I../../Drivers/STM32F0xx_HAL_Driver/Inc -I../../modbus/include -I../../modbus/rtu -I../../modbus/port -Os -ffunction-sections -fdata-sections -Wall -fstack-usage -MMD -MP -MF"Middlewares/modbus/rtu/mbcrc.d" -MT"$@" --specs=nano.specs -mfloat-abi=soft -mthumb -o "$@"
Middlewares/modbus/rtu/mbrtu.o: /Applications/STM32CubeIDE.app/Contents/MacOS/C:/workspace/MotorControl_SDK_Position\ Control\ Customization/FW/EVALKIT_ROBOT_1_SDK543_Positioning_LL/EVALKIT_ROBOT_1_SDK543_Positioning_LL/modbus/rtu/mbrtu.c
arm-none-eabi-gcc "$<" -mcpu=cortex-m0 -std=gnu11 -g3 -DARM_MATH_CM0 -DUSE_HAL_DRIVER -DSTM32F031x6 -DUSE_FULL_LL_DRIVER -DDEBUG -c -I../../Drivers/CMSIS/Include -I../../MCSDK_v5.4.3/MotorControl/MCSDK/MCLib/Any/Inc -I../../Drivers/STM32F0xx_HAL_Driver/Inc/Legacy -I../../MCSDK_v5.4.3/MotorControl/MCSDK/MCLib/F0xx/Inc -I../../Inc -I../../Drivers/CMSIS/Device/ST/STM32F0xx/Include -I../../MCSDK_v5.4.3/MotorControl/MCSDK/UILibrary/Inc -I../../MCSDK_v5.4.3/MotorControl/MCSDK/SystemDriveParams -I../../Drivers/STM32F0xx_HAL_Driver/Inc -I../../modbus/include -I../../modbus/rtu -I../../modbus/port -Os -ffunction-sections -fdata-sections -Wall -fstack-usage -MMD -MP -MF"Middlewares/modbus/rtu/mbrtu.d" -MT"$@" --specs=nano.specs -mfloat-abi=soft -mthumb -o "$@"