157a-dk1. Hook "update_udev_hwdb" fails.
- 2 replies
- 2015 views
During build with DISTRO=openstlinux-x11 IMAGE=st-example-image-x11 MACHINE=stm32mp1-disco on Ecosystem-1.2 errors arose:
------------------------------------------------------->
ERROR: st-image-vendorfs-1.0-r0 do_rootfs: The postinstall intercept hook 'update_udev_hwdb' failed, details in /home/support/STM32MP15-Ecosystem-v1.2.0/Distribution-Package/openstlinux-20-02-19/build-openstlinuxx11-stm32mp1-disco/tmp-glibc/work/stm32mp1_disco-ostl-linux-gnueabi/st-image-vendorfs/1.0-r0/temp/log.do_rootfs
ERROR: st-image-vendorfs-1.0-r0 do_rootfs: Function failed: do_rootfs
ERROR: Logfile of failure stored in: /home/support/STM32MP15-Ecosystem-v1.2.0/Distribution-Package/openstlinux-20-02-19/build-openstlinuxx11-stm32mp1-disco/tmp-glibc/work/stm32mp1_disco-ostl-linux-gnueabi/st-image-vendorfs/1.0-r0/temp/log.do_rootfs.16879
ERROR: Task (/home/support/STM32MP15-Ecosystem-v1.2.0/Distribution-Package/openstlinux-20-02-19/layers/meta-st/meta-st-stm32mp/recipes-st/images/st-image-vendorfs.bb:do_rootfs) failed with exit code '1'
ERROR: st-image-userfs-1.0-r0 do_rootfs: The postinstall intercept hook 'update_udev_hwdb' failed, details in /home/support/STM32MP15-Ecosystem-v1.2.0/Distribution-Package/openstlinux-20-02-19/build-openstlinuxx11-stm32mp1-disco/tmp-glibc/work/stm32mp1_disco-ostl-linux-gnueabi/st-image-userfs/1.0-r0/temp/log.do_rootfs
ERROR: st-image-userfs-1.0-r0 do_rootfs: Function failed: do_rootfs
ERROR: Logfile of failure stored in: /home/support/STM32MP15-Ecosystem-v1.2.0/Distribution-Package/openstlinux-20-02-19/build-openstlinuxx11-stm32mp1-disco/tmp-glibc/work/stm32mp1_disco-ostl-linux-gnueabi/st-image-userfs/1.0-r0/temp/log.do_rootfs.16927
ERROR: Task (/home/support/STM32MP15-Ecosystem-v1.2.0/Distribution-Package/openstlinux-20-02-19/layers/meta-st/meta-st-stm32mp/recipes-st/images/st-image-userfs.bb:do_rootfs) failed with exit code '1'
---------------------------------------------------------------------->
Must Starter Package be installed before start build?
Log files are attached.