Question
STM32L0 ADC+TIM
//Enable ADC1 begin ===========================================================================================================================================
RCC->APB2ENR |= RCC_APB2ENR_ADC1EN;
__NOP();
ADC1->CR = 0; //off ADC
//ADC interrupt enable register
#define EOCALIE 0
#define AWDIE 0
#define OVRIE 1
#define EOSEQIE 1
#define EOCIE 1
#define EOSMPIE 0
#define ADRDYIE 0
ADC1->IER = (EOCALIE << ADC_IER_EOCALIE_Pos) | (AWDIE << ADC_IER_AWDIE_Pos) | (OVRIE << ADC_IER_OVRIE_Pos) |
(EOSEQIE << ADC_IER_EOSEQIE_Pos) | (EOCIE << ADC_IER_EOCIE_Pos) | (EOSMPIE << ADC_IER_EOSMPIE_Pos) | (ADRDYIE << ADC_IER_ADRDYIE_Pos);
//ADC control register
#define ADCAL 0
#define ADVREGEN 0
#define ADSTP 0
#define ADSTART 0
#define ADDIS 0
#define ADEN 0
ADC1->CR = (ADCAL << ADC_CR_ADCAL_Pos) | (ADVREGEN << ADC_CR_ADVREGEN_Pos) | (ADSTP << ADC_CR_ADSTP_Pos) |
(ADSTART << ADC_CR_ADSTART_Pos) | (ADDIS << ADC_CR_ADDIS_Pos) | (ADEN << ADC_CR_ADEN_Pos);
//ADC configuration register 1
#define AWDCH 0
#define AWDEN 0
#define AWDSGL 0
#define DISCEN 0
#define AUTOFF 0
#define WAIT 0
#define CONT 1 //1: Continuous conversion mode
#define OVRMOD 0
#define EXTEN 1 //01: Hardware trigger detection on the rising edge
#define EXTSEL 4 //0100: TRG22
#define ALIGN 0
#define RES 0
#define SCANDIR 1
#define DMACFG 0 //1: DMA circular mode selected
#define DMAEN 0 //1: DMA enabled
ADC1->CFGR1 = (AWDCH << ADC_CFGR1_AWDCH_Pos) | (AWDEN << ADC_CFGR1_AWDEN_Pos) | (AWDSGL << ADC_CFGR1_AWDSGL_Pos) |
(DISCEN << ADC_CFGR1_DISCEN_Pos) | (AUTOFF << ADC_CFGR1_AUTOFF_Pos) | (WAIT << ADC_CFGR1_WAIT_Pos) | (CONT << ADC_CFGR1_CONT_Pos) |
(OVRMOD << ADC_CFGR1_OVRMOD_Pos) | (EXTEN << ADC_CFGR1_EXTEN_Pos) | (EXTSEL << ADC_CFGR1_EXTSEL_Pos) | (ALIGN << ADC_CFGR1_ALIGN_Pos) |
(RES << ADC_CFGR1_RES_Pos) | (SCANDIR << ADC_CFGR1_SCANDIR_Pos) | (DMACFG << ADC_CFGR1_DMACFG_Pos) | (DMAEN << ADC_CFGR1_DMAEN_Pos);
//ADC configuration register 2
#define CKMODE 0
#define TOVS 0
#define OVSS 0
#define OVSR 0
#define OVSE 0
ADC1->CFGR2 = (CKMODE << ADC_CFGR2_CKMODE_Pos) | (TOVS << ADC_CFGR2_TOVS_Pos) | (OVSS << ADC_CFGR2_OVSS_Pos) |
(OVSR << ADC_CFGR2_OVSR_Pos) | (OVSE << ADC_CFGR2_OVSE_Pos);
//ADC sampling time register
#define SMP 7 //001: 3.5 ADC clock cycles 111: 160.5 ADC clock cycles
ADC1->SMPR = (SMP << ADC_SMPR_SMP_Pos);
//ADC channel selection register
#define CHSEL9 1
#define CHSEL18 1
#define CHSEL17 1
ADC1->CHSELR = (CHSEL18 << ADC_CHSELR_CHSEL18_Pos)|(CHSEL9 << ADC_CHSELR_CHSEL9_Pos)|(CHSEL17 << ADC_CHSELR_CHSEL17_Pos);
//ADC common configuration register
#define LFMEN 0
#define VLCDEN 0
#define TSEN 1
#define VREFEN 1
#define PRESC 0
ADC->CCR = (LFMEN << ADC_CCR_LFMEN_Pos) | (TSEN << ADC_CCR_TSEN_Pos) |
(VREFEN << ADC_CCR_VREFEN_Pos) | (PRESC << ADC_CCR_PRESC_Pos);
NVIC_SetPriority(ADC1_COMP_IRQn,0);
NVIC_EnableIRQ(ADC1_COMP_IRQn);
//Enable ADC1 end ===========================================================================================================================================
//Enable TIMER22 begin ===========================================================================================================================================
RCC->APB2ENR |= RCC_APB2ENR_TIM22EN;
__NOP();
TIM22->CR1 = 0;
//TIMx control register 1
#define CKD 0 //00: tDTS = tCK_INT
#define ARPE 0 //0: TIMx_ARR register is not buffered
#define CMS 0 //00: Edge-aligned mode. The counter counts up or down depending on the direction bit (DIR)
#define DIR 0 //0: Counter used as upcounter
#define OPM 0 //0: Counter is not stopped at update event
#define URS 1 //0: 1!!!!! Any of the following events generate an update interrupt or DMA request if enabled.
#define UDIS 0 //0: UEV enabled
TIM22->CR1 = (CKD << TIM_CR1_CKD_Pos) | (ARPE << TIM_CR1_ARPE_Pos) | (CMS << TIM_CR1_CMS_Pos) |
(DIR << TIM_CR1_DIR_Pos) | (OPM << TIM_CR1_OPM_Pos) | (URS << TIM_CR1_URS_Pos) | (UDIS << TIM_CR1_UDIS_Pos);
//TIMx control register 2
#define TI1S 0 //0: The TIMx_CH1 pin is connected to TI1 input
#define MMS 2 ////010: Update - The update event is selected as trigger output (TRGO)
#define CCDS 0 //0: CCx DMA request sent when CCx event occurs
//1: CCx DMA requests sent when update event occurs
TIM22->CR2 = (TI1S << TIM_CR2_TI1S_Pos) | (MMS << TIM_CR2_MMS_Pos) | (CCDS << TIM_CR2_CCDS_Pos);
//TIMx slave mode control register
#define ETP 0 //0: ETR is noninverted, active at high level or rising edge
#define ECE 0 //0: External clock mode 2 disabled
#define ETPS 0 //00: Prescaler OFF
#define ETF 0 //0000: No filter, sampling is done at fDTS
#define MSM 0 //0: No action
#define TS 0 //000: Internal Trigger 0 (ITR0)
#define SMS 0 //000: Slave mode disabled - if CEN = ?1 then the prescaler is clocked directly by the internal clock.
TIM22->SMCR = 0;
TIM22->SMCR = (ETP << TIM_SMCR_ETP_Pos) | (ECE << TIM_SMCR_ECE_Pos) | (ETPS << TIM_SMCR_ETPS_Pos) |
(ETF << TIM_SMCR_ETF_Pos) | (MSM << TIM_SMCR_MSM_Pos) | (TS << TIM_SMCR_TS_Pos)|(SMS << TIM_SMCR_SMS_Pos);;
//TIMx DMA/Interrupt enable register
TIM22->DIER = 0;
//TIMx status register
TIM22->SR = 0;
//TIMx event generation register
#define TG 0 //0: No action
#define CC4G 0 //0: No action
#define CC3G 0 //0: No action
#define CC2G 0 //0: No action
#define CC1G 0 //0: No action
#define UG 0 //0: No action
TIM22->EGR = (TG << TIM_EGR_TG_Pos) | (CC4G << TIM_EGR_CC4G_Pos) | (CC3G << TIM_EGR_CC3G_Pos) |
(CC2G << TIM_EGR_CC2G_Pos) | (CC1G << TIM_EGR_CC1G_Pos) | (UG << TIM_EGR_UG_Pos);
//TIMx capture/compare mode register 1
TIM22->CCMR1 = 0;
//TIMx capture/compare mode register 2
TIM22->CCMR2 = 0;
//TIMx capture/compare enable register
TIM22->CCER = 0;
//TIMx counter
TIM22->CNT = 0;
//TIMx prescaler
TIM22->PSC = 32000-1;
//TIMx auto-reload register
TIM22->ARR = 1000-1;// 1sec
//TIMx capture/compare register 1
TIM22->CCR1 = 0;
//TIMx capture/compare register 2
TIM22->CCR2 = 0;
//TIMx capture/compare register 3
TIM22->CCR3 = 0;
//TIMx capture/compare register 4
TIM22->CCR4 = 0;
//TIMx DMA control register
TIM22->DCR = 0;
//TIMx DMA address for full transfer
TIM22->DMAR = 0;
TIM22->CR1 |= TIM_CR1_CEN;
#undef CKD
#undef ARPE
#undef CMS
#undef DIR
#undef OPM
#undef URS
#undef UDIS
#undef TI1S
#undef MMS
#undef CCDS
#undef ETP
#undef ECE
#undef ETPS
#undef ETF
#undef MSM
#undef TS
#undef SMS
#undef TG
#undef CC4G
#undef CC3G
#undef CC2G
#undef CC1G
#undef UG
//Enable TIMER22 end ===========================================================================================================================================The timer counts 1 second, but does not start the ADC. ADC does not get into interruption. Why can this happen? What am I doing wrong?