Question
CubeMX deficiency: Show source clock+frequency for timers, SPI, etc.
When internal clock selected for example a timer, CubeMX should display the clock used for the specific timer and frequency (ie APB1 42MHz). When a clock divisor is selected, show the resulting frequency. Do Not show "baud rate" for SPI, as SPI devices are always specified by frequency.