Question
Values of RTIMER_ARCH_SECOND for frequencies rather than 32MHz, such as; 24MHz, 16MHz and 12MHz
Posted on November 13, 2017 at 15:04
Hello all,
Using
STM32L1XX_NUCLEO
with
F_CPU
equal to
32
MHz
,
the
RTIMER_ARCH_SECOND
is
defined as
32768 in the file platform-conf.h.
Please,
what are
the value
s
of
RTIMER_ARCH_SECOND
for frequenc
ies
rather than 32MHz,
such as;
24MHz, 16MHz and 12MHz?
M
any thanks for your time and look forward for your response.
B
est regards,
Wassim