Request for help with a smart balancer development.
Dear All,
I would like to ask for your help in the following topic. I've got a new task to develop a special balancer to lift up different weights (from 20 to 50kg) without the need of changing it's spring force. The weight of the products has to be monitored and stored in the ERP system. The plan is to use a BLDC motor (probably T-motor P60) as a motor spring, and control it's position with sensord or sensorless FOC. To developthe hardware I'm planning to buy the followings:
STM32F7508-DK - to develop GUI (request of the boss:grinning_face: ) - OpenSTLinux or Yocto with TouchGFX
X-NUCLEO-IHM08M1 or EVALSTDRIVE101 - motor controller
May I ask that are these items suitable for this kind of hardware and software develpoment? Sorry for my dumb question, I'm completly newby in this topic. :grinning_face:
Look forward to your feedback.
Regards:
Zoltán