LDL212
- 6 replies
- 1832 views
LDL212-3.3v DFN (2x2) Running Superhot
With LDL212
- Heat Dissipation (Power Dissipation)
The power dissipation PP can be calculated using the formula:
P=(VIN−VOUT)×IOUTP = (V_{IN} - V_{OUT}) \times I_{OUT}
Where:
- VINV_{IN} = 6.65V (input voltage)
- VOUTV_{OUT} = 3.3V (output voltage)
- IOUTI_{OUT} = 0.22A (output current)
P=(6.65V−3.3V)×0.22A=0.726WP = (6.65V - 3.3V) \times 0.22A = 0.726W
- Junction Temperature (TJT_{J})
The junction temperature can be calculated using the formula:
TJ=TA+(P×θJA)T_{J} = T_{A} + (P \times \theta_{JA})
Where:
- TAT_{A} = Ambient temperature (let's assume 25°C)
- PP = Power dissipation (0.726W)
- θJA\theta_{JA} = Thermal resistance, junction-to-ambient (for LDL212 package, typically around 65°C/W)
TJ=25°C+(0.726W×65°C/W)=25°C+47.19°C=72.19°CT_{J} = 25°C + (0.726W \times 65°C/W) = 25°C + 47.19°C = 72.19°C
- Case Temperature (TCT_{C})
TC=TA+(P×θJC)T_{C} = T_{A} + (P \times \theta_{JC})
Where:
- θJC\theta_{JC} = 15°C/W
TC=25°C+(0.726W×15°C/W)=25°C+10.89°C=35.89°C
All these numbers are theoritical
But in reality the LDL runs in 44 degree zone and easily goes beyond 55 degrees with just 220mA of current , where the exposed pad is connected to GND Zone with an aproximate area of 150^2 mm.
Attaching the landing pattern as well