Skip to main content
okulicz
Associate II
Apr 1, 2008 5:07 PM UTC
Question

Minimodule with STR751FR2 ARM microcontroller

Posted on April 01, 2008 at 19:07

Minimodule with STR751FR2 ARM microcontroller

This topic has been closed for replies.

1 reply

okulicz
okuliczAuthor
Associate II
Apr 1, 2008 5:07 PM UTC
Posted on April 01, 2008 at 19:07

MMstr75xFR minimodule

* Complete, ready to use microprocessor system

* Fast ARM microcontroller STR751FR with up to 54 DMIPS throughput

* SerialFlash memory 64Mb (8MB)

* Reliable reset circuit

* Built-in system generator 8MHz

* Built-in 768kHz crystal resonator for RTC

* Built-in voltage regulator 3.3V 400mA

* Module supply voltage: 3.3V or 3.8 - 16V

* 2 x 26 terminals with 0.1'' (2.54mm) pitch fitting prototype board

* Small dimensions: 5mm x 5mm

* Available evaluation board and sample applications

STR751FR microcontroller

* 32-bit ARM7TDMI-S core

* 60 MHz, 54 DMIPS

* From 64 to 256kB in system programmable flash memory

* 16kB data flash memory

* 16kB SRAM memory

* 3 synchronizable timers each with up to 2 input captures and 2 output compare/PWMs

* 16-bit 6-channel synchronizable PWM timer

* 16-bit watchdog timers

* I2C interface

* 2 SSP interfaces (SPI or SSI) up to 16 Mb/s

* 3 HiSpeed UARTs with Modem/LIN capability

* 1 USB full-speed 12 Mb/s interface with 8configurable endpoint sizes

* Real Time Clock

* 10-bit, 3.75 us A/D converters (11-channel)

* Up to 38 I/Os

* Nested interrupt controller with 32 vectors

* Slow, WFI, Stop and Standby modes

* 4-to-8 MHz quartz oscillator

* Internal 5 MHz RC

* PLL for CPU clock

* 2.0 to 3.6 V application supply

* JTAG interfaces

0690X00000602elQAA.jpg

http://www.propox.com

:o :o :o :o :o :o :o :o

[ This message was edited by: okulicz.andrzej on 01-04-2008 22:39 ]

________________

Attachments :

MMstr75xFR_en.pdf : https://st--c.eu10.content.force.com/sfc/dist/version/download/?oid=00Db0000000YtG6&ids=0680X000006HtKR&d=%2Fa%2F0X0000000aLd%2FoW_USSyfGP2lXYhK15J_DzVGlvuLCB69RYN69Kiizoc&asPdf=false