Skip to main content
Amelie ACKERMANN
ST Community Manager
Feb 25, 2025 2:00 PM UTC

Simple, efficient, flexible 1A buck converter powers low-voltage loads in smart meters, home appliances and industrial converters

Related products:Other hardware and tools

ST’s DCP3601 miniature monolithic buck converter combines extensive feature integration and flexibility, enabling simple, low-BOM designs to achieve high conversion efficiency. The power switches and compensation are built-in, requiring only six components to complete the circuit, including the inductor, bootstrap and filter capacitors, and feedback resistors for setting the output voltage.
 

With its 3.3V-to-36V input voltage range and 1A output capability, the DCP3601 can power low-voltage loads in applications such as smart meters, domestic appliances, and industrial 24V conversion. Synchronous rectification and a fixed switching frequency of 1MHz ensure high efficiency across the load range and under all operating conditions, reaching 91% at 600mA with 12V input and 5V output.
 

Flexibility comes from the selection of different variants, offering the choice of forced-PWM operation for noise-sensitive applications or pulse-skipping at light load for minimal power consumption. Additionally, both the low-noise and low-consumption variants are available with frequency dithering to reduce noise power at the 1MHz switching frequency. All variants have extremely low quiescent current of 110µA and an Enable pin that allows turning off the converter with a dedicated signal to maximize power savings.
 

Designers can quickly start new projects with the DCP3601 using the dedicated evaluation board, STEVAL-3601CV1. The board comes with screw terminals and headers and is ready to power-up out of the box, demonstrating an efficient circuit design with a compact footprint.
 

First in the new buck-converter product family that will expand throughout the year, the DCP3601 is included in ST’s 10-year longevity program that ensures long-term access to components and support. Packaged as a 3mm x 1.6mm SOT23 6-lead device, the single-chip buck converter is priced from $0.48 for orders of 1000 pieces.
 

Additional resources

First published on Feb 25, 2025

3 replies

waclawek.jan
Super User
Feb 25, 2025 3:06 PM UTC

Typo in the DS:

waclawekjan_0-1740495958618.png

JW

Amelie ACKERMANN
ST Community Manager
Feb 25, 2025 4:22 PM UTC

Hello @waclawek.jan ,

Thanks for pointing this out. I informed the respective team so they can correct the typo in the datasheet. 

Let us know if there is anything else.

Best,

Amelie

Associate
Oct 23, 2025 7:47 PM UTC

Are the native design files (Altium preferred) available for the STEVAL-3601CV1 (5V/1A output, with ?-36Vin) buck converter reference design ?   

Also, is there any test data on the design like: 
1. Ripple voltage peak to peak on the 5V out from (say) 0.05 to 1A
2. Efficiency over a voltage input range from say 6V to 36V) ?   Is it correct to assume that < 5.2ish V (or so) does not get 5V out, despite the Product Specifications for the eval board, since the DCP3601CMR is not a boost converter too.