Skip to main content
Adams.Peter
Associate III
May 1, 2019
Question

LPS33HW O-ring?

Can somebody recommend an O-ring for the LPS33HW?

Supplier, vendor, part number? Any of those would be helpful.

Specifications for the O-ring are in DT0096, 1.15mm inner diameter, 1.0mm thickness.

This topic has been closed for replies.

3 replies

BRYAN SPEED
Visitor II
May 1, 2019

for a start, I would try Mc-Master Carr

BRYAN SPEED
Visitor II
May 1, 2019

ID,

mmOD,

mmHardnessSpecifications MetTemperature

Range,°FColorPkg.

Qty.Pkg.

1 mm Wide

13Durometer 70A (Medium)ASTM D2000, SAE J200-20° to 250°Black509262K108$4.46

Product Detail 

Oil-Resistant Buna-N O-Ring, 1 mm Wide, 1 mm ID

Packs of 50

ADD TO ORDER

In stock

another source possibly:

http://catalog.daemar.com/item/buna-o-rings-nitrile/o-ring-size-metric/1-15-1mm

Adams.Peter
Associate III
May 2, 2019