Question
fp-ind-predmnt1 not connecting to the ST Ble sensor app
STMicroelectronics ST-LINK GDB server. Version 5.2.3
Copyright (c) 2019, STMicroelectronics. All rights reserved.
Starting server with the following options:
Persistent Mode : Disabled
Logging Level : 1
Listen Port Number : 61234
Status Refresh Delay : 15s
Verbose Mode : Disabled
SWD Debug : Enabled
Waiting for debugger connection...
Debugger connected
-------------------------------------------------------------------
STM32CubeProgrammer v2.1.0
-------------------------------------------------------------------
Log output file: C:\Users\reokyouma\AppData\Local\Temp\STM32CubeProgrammer_a06288.log
ST-LINK SN : 066EFF323338424E43013457
ST-LINK FW : V2J33M25
Voltage : 3.26V
SWD freq : 4000 KHz
Connect mode: Under Reset
Reset mode : Hardware reset
Device ID : 0x421
Device name : STM32F446xx
Flash size : 512 KBytes
Device type : MCU
Device CPU : Cortex-M4
Memory Programming ...
Opening and parsing file: ST-LINK_GDB_server_a06288.srec
File : ST-LINK_GDB_server_a06288.srec
Size : 183200 Bytes
Address : 0x08004000
Erasing memory corresponding to segment 0:
Erasing internal memory sectors [1 5]
Download in Progress:
File download complete
Time elapsed during download operation: 00:00:05.455
Verifying ...
Download verified successfullyWe have flash the fp-ind-predmnt1 and got this log in STM32CubeIDE which we takes as successful flashing of the firmware but we cannot detect the sensor (STM32F446RE-Nucleo) in our app whether IOS (Iphone 8+ ios 12) or Android (Xiaomi Redmi Note 7 Android 9) in St Ble Sensor app. For the iphone the St Ble sensor cannot connect while in Android it just load a blank page with no info. How can we see the info from the sensor in our app?