Hi @MattMicro ,
Welcome to ST Community!
The ASM330LHH is a 3D digital accelerometer and a 3D digital gyroscope with an extended temperature range up to +105 °C and designed to address automotive non-safety applications.
The ISM330DHCX is a system-in-package featuring a high-performance 3D digital accelerometer and 3D digital gyroscope tailored for Industry 4.0 applications.
The ASM330LHHX is a ASM330LHH but with some additional features such as Android Auto™ compliant and CarPlay® compliant, Programmable finite state machine, Machine learning core.
The ASM330LHHXG1 is a 6-axis IMU featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +125°C, designed to address automotive nonsafety applications.
The ASM330LHB is an IMU sensor that offers ASIL B compliance if used in conjunction with a certified software library and features a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +105 °C.
The ASM330LHBG1 is a 6-axis IMU that offers ASIL B compliance if used in conjunction with a certified software library and features a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +125°C.
In order to give better visibility on the answered topics, please click on 'Best answer' on the reply which solved your issue or answered your question.