Skip to main content
ST Employee
December 21, 2021

How to choose a Time-of-Flight sensor

  • December 21, 2021
  • 1 reply
  • 15047 views

Summary

Choosing the right VL53 Time-of-Flight (ToF) sensor depends on several factors related to the specific application requirements.

This article presents some comparisons between ST ToF sensors.

The offerings from ST can be broken down into two classes. There are the single-zone sensors with circular fields of view from 18o to 27o and the multizone sensors that have rectangular fields-of-view of either 45o x 45o or 60o x 60o.

1. Single-zone sensors

Here are the key considerations for single-zone sensors to help you decide.

The single-zone sensors to be considered are: VL53L0X, VL53L1X, VL53L1CB, VL53L3CX, VL53L4CD, VL53L4CX, VL53L4ED

1.1 Range requirements

  • VL53L0X: Suitable for short-range applications (up to 2 meters).
  • VL53L1X: Offers a longer range - up to 4 meters. Includes a lens to gather more photons.
  • VL53L1CB: Same hardware as the VL53L1CX but includes fancier software. Up to 8 meters.
  • VL53L3CX: Provides a multi-target detection capability with a range up to 6 meters.
  • VL53L4CD: Designed for short-range applications with high-speed ranging (up to 1.3 meters). Better linearity down to 5 mm.
  • VL53L4ED: Same as VL53L4CD, but with an extended temperature range of up to 105°C.
  • VL53L4CX: Better software allows ranging up to 6 m. Short distance linearity down to 10 mm.

2.2 Field of View (FoV)

  • VL53L0X, VL53L3CX: 25o FoV
  • VL53L1X, VL53L1CB: 27o FoV
  • VL53L4CD, VL53L4CX, and VL53L4ED: 18o FoV

2.3 Power consumption

  • All the single-zone sensors use about 18 mA while they are ranging.

2.4 Integration and interface

  • I²C interface: All VL53 sensors use the I²C interface.
  • Size and package: All the single-zone sensors are footprint compatible and are interchangeable. The VL53L1CX and the VL53L1CB and a touch wider and longer, but still fit the same pads.

2.5 Environmental conditions

  • VL53L1CB: Better performance in varying lighting conditions.
  • VL53L4CX: Absolutely our easiest to integrate and best value.

2.6 Cost

  • Budget constraints may also influence ones decision. All these sensors are priced fairly close together. The VL53L4CD is the least expensive, and the VL53L1 sensor costs a bit more due to the additional lens.

2.7 Example use cases

  • VL53L0X, VL53L4CD: Ideal for simple distance measurement in robotics or proximity sensing in consumer electronics.
  • VL53L1X: Suitable for drones, robotics, and industrial applications where longer range and higher accuracy are needed.
  • VL53L1CB, VL53L3CX, VL53L4CX: Useful in applications requiring detection of multiple objects, such as smart home devices.

2.8 Single-zone sensors summary table

Sensor

Range

FoV

Accuracy

Special features

VL53L0X

Up to 2 m

25o

Basic

Cost-effective, general-purpose

VL53L1X

Up to 4 m

Adjustable to 27o

Basic

Longer range, better accuracy

VL53L1CB (or VL53L1)

Up to 8 m

Adjustable to 27o

Good

Multi-target detection

VL53L3CX

Up to 3 m

25o

Good

Multi-target detection

VL53L4CD

Up to 1.3 m

18o

Basic

High-speed, short-range

VL53L4CX

Up to 6 m

18o

Good

Multi-target detection

VL53L4ED

Up to 1.3 m

18°

Basic

High temperature

 

By considering these factors, one can select the most appropriate VL53 Time-of-Flight sensor for the specific application needs.

3. Multizone sensors

If the application requires a wider Field-of-View, there are two options. One is to use more sensors. Or one can use a multizone sensor. Multizone sensors double or triple the FoV in both directions, and they return the distances in many zones. One can get 16 distances (in a grid of 4x4) or 64 distances in a grid of 8x8 zones

Multizone sensors measure distances in multiple zones simultaneously making them suitable for applications like gesture recognition, object detection, and environmental mapping. Here are the key considerations to help you decide:

The multiple zone sensors to be considered are: VL53L7CX, VL53L7CH, VL53L8CX, VL53L8CH

3.1 Number of zones

  • VL53L7CX: Provides up to 64 zones (8x8 grid) with a very wide FoV.
  • VL53L8CX: Offers up to 64 zones (8x8 grid), providing detailed spatial resolution.
  • VL53L7CH/VL53L8CH: Offer the same as the CX variants, but also return the actual photon return signature, which can be used in AI applications and heavy science. 
    Additionally, CH versions have compact normalized histogram (CNH) which gives the system access to original sensor power to enable AI. CNH resolution and dataset contains much more information than ranging distances.  

3.2 Range requirements

  • VL53L8CX: Suitable for medium-range applications (up to 4 meters).
  • VL53L7CX: Offers a wider FoV (up to 3.5 meters).

3.3 Field of View (FoV)

  • VL53L8CX: Wide FoV, 45o X 45o suitable for applications needing broad area coverage.
  • VL53L7CX: Extrawide FoV 60o X 60o. Designed to match some camera modules.

3.4 Accuracy and precision

  • VL53L8CX: With a more powerful VCSEL (laser) than the VL53L7, provides better accuracy and precision for medium-range applications.
  • VL53L7CX: Offers good accuracy and precision.

3.5 Power consumption

  • The VL53L8CX can use up to 60 mA while ranging but needs much less time to integrate, making it very similar to a single-zone sensor in power consumption.
  • The VL53L7CX spreads the light in an area almost 2X the spread of the L8, requiring power for more time. And due to this spread, the sensor ranges a bit less distance.

3.6 Integration and interface

  • I²C interface: Both sensors use the I²C interface, but the VL53L8CX also has an SPI interface.

3.7 Environmental conditions

  • VL53L8CX: Designed to handle more challenging environmental conditions and provides better performance in detecting objects at longer distances. It really is the best ST ToF sensor.
  • VL53L7CX: Performs well in varying lighting conditions and can handle multiple objects within its FoV.

3.8 Cost

  • Multizone sensors are more expensive than the single-zone ones. But they cover the same area as 4 single-zone sensors and are only about twice as expensive

3.9 Example use cases

  • VL53L8CX: Ideal for applications like gesture recognition, smart home devices, and medium-range object detection.
  • VL53L7CX: The same applications as the VL53L8CX, but with a wider field of view and a bit more power consumption overall.
  • VL53L7CH/VL53L8CH: Robotic applications, system activation, content management, keystone correction

3.10 Multizone sensor summary table

 

Sensor

Range

Zones

FoV

Accuracy

Special features

Comm

I/F

Applications

VL53L8CX
VL53L8CH

Up to 4m

64 (8x8)

45ox45o

High

Long-range, broad area coverage

I²C, SPI

· Gesture recognition

· Liquid level monitoring

· Laser assisted autofocus (LAF)

· Smart cup detection (L8CH)

VL53L7CX

VL53L7CH

Up to 3.5m

64 (8x8)

60ox60o

High

Long-range, enhanced performance

I²C

· Robots

· Reality/virtual reality (AR/VR)

· IoT

· Smart cup detection (L7CH)

 

 

Sensor

Power consumption

Environmental conditions

VL53L8CX
VL53L8CH

Higher power but less time to integrate   

· Handling more challenging environmental conditions

· Better performance in detecting objects at longer distances.

VL53L7CX

VL53L7CH

Lower power but more time to integrate

· Well performance in varying lighting conditions.

· Handling multiple objects.

 

By considering these factors, you can select the most appropriate multizone VL53 Time-of-Flight sensor for your specific application needs.

It should be noted that there’s a VL53L5CX, but the VL53L8CX was designed to replace it for the same cost and power consumption. The VL53L8CX just works better.

Related links

For more information about the products, use the links below:

Single-zone sensor links

Multizone sensor links

VL53L0X

VL53L5CX

VL53L1X

VL53L7CX

VL53L1CB/VL53L1

VL53L7CH

VL53L3CX

VL53L8CX

VL53L4CD

VL53L8CH

VL53L4ED

 

VL53L4CX

 

 

This topic has been closed for replies.

1 reply

MFabb.1
Associate III
November 18, 2022

Hi Laura,

Could you kindly update this article by including in the comparison the latest ToFs released?

In particular I would be interested in:

  • VL53L5CP
  • VL53L7CX
  • VL53L8CA

Thank you