Skip to main content
Erwan YVIN
ST Technical Moderator
Aug 26, 2025 1:30 PM UTC
Question

StellarStudio 8.0.0 officially pushed (Compliant for Java21 and eclipse 202506)

 

StellarStudio 8.0-KISS has been finalized and pushed for the environments.

This version is based on Eclipse 202506 and CDT 12.1.0, with standalone tools using Java 21.

With standalone tools : (Adoptium Java 21 should be installed) (Windows, Linux, Macos)

  • StellarStudio Pinmap Configurator (SR5E1, SR6P3, SR6P6, SR6P7G7 , SR6P7, SR6G7 and SR6G6)
  • StellarStudio Noc Configurator (SR6P7G7 and SR6G6)
  • StellarStudio Clocktree Configurator (SR5E1, SR6P3, SR6P6, SR6P7G7 , SR6P7, SR6G7 and SR6G6)
  • StellarStudio Power Conso Configurator (SR5E1 , SR6G6, SR6P7G7)

 

What's new in this release ?

Common part:

      • Apple ARM64 CPUs support on MacOS with associated tools 1.5.0
      • Application Configurator fixes (dependence between GUI configurators)
      • Application configurator fix: Display exported and required features when selecting a component in the tree
      • Application configurator fix: Clock link broken when UART structure change
      • Application configurator fix: Propagate modifications to external dependent configurators
      • Clock-tree fix: ”The graphical interaction does not work anymore after toggle on Linux OS”
      • Update Jetty version to 12.0.21 for GLSP 2.4.0

SR5E1 device

SR5E1 public device:

      • Fix error propagation between CAN GUI and clock-tree when clock is updated

SR6 P and G devices

SR6 restricted devices (On demand, contact our sales office):

      • Integration of new Stellar SDK 5.0.0
      • Integration of new TOOLS 1.5.0 relative to new SDK
      • Port all SR6x demos to new Stellar SDK 5.0.0
      • Add clock link between UART GUI and SR6x clock-tree
      • SR6x scripts for Multicore debug (openOCD and JLink)
      • Fix Power Consumption IDD LV doesn't update when modifying SYS CLK on Linux OS
      •  

        Added chapter “Graphical configuration of pins” in pin-map help
      • Fix :”few pins are found in pin-map outline even when they are not present in package”

G6:

        • New Memory Configurator GUI (step1: only define HW blocks)
        • Add new demo SR6G6C6_UART_GUI_Demo
        • Fix generation of MSP_CLK_IN and AUDIO_PLL_CLK in clock_cfg.h
        • Fix MSP clocks max values
        • Aligned AC14/AC15 clock dividers with SDK values
        • Fix AC14/AC15 FMT part management in SDK
        • Support new predefined board sr6g6_evbc6000p_b

G7:

        •  

          Updated board version sr6g7_evbc4000p_a
        • Updated board version sr6g7_evbc6000p_b

P3:

        • Updated board version sr6px_evbc4000p_a

P7:

        • Updated board version sr6px_evbc4000p_a
        • Updated board version sr6px_evbc8000p_b

P6:

        • Support new predefined board sr6px_evbc6000p_a
        • Updated board version sr6px_evbc4000p_a

Pinmap

  1. User Interface Design:
    • Ensure that the pin mapping interface is intuitive and user-friendly.
    • Use clear labels and tooltips to guide users through the pin mapping process.
  2. Functionality:
    • Allow users to easily add, remove, and edit pins.
    • Provide a search feature to quickly locate specific pins.
    • Include a validation step to ensure all pins are correctly mapped.

Clocktree

  1. Consistency:
    • Ensure that the clock tree interface is consistent.
    • Use uniform colors, fonts, and icons throughout the clock tree interface.
  2. Clarity:
    • Clearly display the hierarchy and relationships within the clock tree.
    • Use visual cues such as lines and arrows to indicate connections.
  3. Interactivity:
    • Allow users to interact with the clock tree, such as expanding and collapsing nodes.
    • Provide options to zoom in and out for better visibility.

For SR6 Families better to contact Field Application Engineers or ST Marketing.

P2 Update site for customers for additional plugins available here

Help => Install New Software

https://common.srxstudio.org/ (Core/Debug)

https://contrib.srxstudio.org/ (Motorcontrol / AI)

https://sr5.srxstudio.org/ (SR5x ESDK/Tools)

https://sr6.srxstudio.org/  (SR6x SSDK/Tools) (secured update site for alpha customers)

 

image003.pngimage007.pngimage009.pngimage013.png