Skip to main content
Erwan YVIN
ST Technical Moderator
Jun 6, 2019 8:04 AM UTC
Question

download.spc5studio.com

Dear All ,

SPC5Studio updated components are available (56,57 on 58)

more information on http://download.spc5studio.com/

SPC58xHxx, Advanced GTM and USBTypeC credentials should be requested on credentials@spc5studio.com

New or updated components

RLA 1.9.0

   DSPI-V2 low level driver for SPC560Pxx, SPC560ELXX, SPC563Mxx and SPC564Axx

   BCTU low level driver for Chorus 1M and SPC58ECxx

   Lin demo applications for SPC560Pxx and SPC560ELXX

   SARADC Allow SARADC configuration with no channel configured for all devices DMA support for SARADC Driver on SPC58ECxx low level driver SPC58xNxx

   SWT low level driver for SPC58xExx and SPC58xHxx

   EMIOS driver V3 for SPC58xHxx

   CAN Add support for DLC less than 8bytes for SPC58 devices

   CMPU low level driver for SPC58ECxx

   I2C ACK/NOACK configurable capability for SPC58xHxx

   DMA enable driver only when used for SPC58xNxx

   Add AEK-MCU-C4MLIT1 board Support

Network 1.6.2

   Extend Network driver for SPC58xHxx

GTM 1.9.4

   Move gtm_mcsClearPendingActionARU function to GTM component for SPC572Lxx

Benchmark 1.2.1

   Support for SPC564Axx

   Add SPC5-Benchmarks add FFT benchmark for all devices

   Add CoreMark multicore support for all SPC58 devices

TSENS 1.3.0

   Make TSENS component compatible with new SARADC configuration for SPC572Lxx, SPC58xHxx and SPC58xExx

 Best regards

       Erwan

    This topic has been closed for replies.