Skip to main content
Erwan YVIN
ST Technical Moderator
Dec 20, 2018 2:34 PM UTC
Question

download.spc5studio.com

Dear All ,

SPC5Studio updated components are available (56,57 on 58)

more information on http://download.spc5studio.com/

SPC58xHxx credentials should be requested on credentials@spc5studio.com

New or updated components

Core 1.4.0

  • Pinmap wizard for SPC58xHxx cut2 and SPC58xExx

Power 1.1.0

  • Add IPs measurements for Chorus SPC58ECxx and SPC58xGxx.

RLA 1.7.0

  • Lin driver:
    • Add DMA support and MASK mode filtering
    • Support of SPC57 and SPC56 devices
  • EMIOS driver: Support for SPC584Bxx and SPC58xGxx
  • CRC driver: Support for SPC560Lxx
  • SARADC driver: Support for SPC58xHxx
  • FCCU driver: Support for SPC570Sxx, SPC574Sxx and SPC58xNxx
  • I2S driver emulation for Chorus 1M, Chorus 2M and Chorus 4M
  • DSPI driver V3 for: SPC582Bxx, SPC584Bxx, SPC58ECxx, SPC58xGxx, SPC58xHxx, SPC58xNxx and SPC58xExx
  • Implemented SEMA4 driver and demo for SPC58ECxx, SPC58xGxx, SPC58xHxx, SPC58xNxx and SPC58xExx
  • Add “Create Library�? option for all supported compilers

GTM 1.9.0

  • Extend GTM for SPC58xNxx to support Motor control library
  • GTM advanced: Multiple injection and ignition actuation demo

EEPROM 1.3.0

  • Support all SPC58 devices
  • Support for SPC574Sxx and SPC570Sxx

Benchmark 1.1.0

  • Support all SPC58 devices (Dhrystone and Coremark)

FW updater 1.1.0

  • STM API change

TSENS 1.1.0

  • Support of SPC58xHxx

Best regards

Erwan

    This topic has been closed for replies.