Together with employing automotive grade components, a vehicle requires level of safety at different levels. For example the traction portion should be an ASIL-D. Therefore you need duplication, and thus an "MCU do it all" is impossible...
Another important point is the distinction between a BLDC motor control evaluation kit and a traction inverter solution, despite both have BLDC motor driving as core technology. The algorithm and design for a traction inverter has to be customized in several points: the motor employed parameters, the current sensing path and even the control method.
For sure, our 3-phase motor control kit based on SPC5 together with our motor control library are a good starting point for your development but they cannot be considered as the final traction inverter you are looking for.
Developing modules for Electric Vehicles is very R&D intensive,.. life is never easy! :grinning_face_with_sweat: