Skip to main content
Max VIZZINI
ST Technical Moderator
Jun 28, 2019 6:17 PM UTC
Question

aek-usb-2typec1

First AEK- baby! :face_with_tears_of_joy:

0690X000009XjSqQAK.jpg

AEK-USB-2TYPEC1

USB Type-C™ and Power Delivery dual port interface board with automotive grade STUSB1702Y USB Type-C controller

Features

  • Both ports acting as Provider role
  • Type-C attach and cable orientation detection
  • High voltage protections on VBUS and CC lines
  • VBUS switch gate drivers
  • VBUS monitoring and discharge path
  • A current sensing circuit for each port on VBUS line
  • Power connector to interface with external power boards (not included)
  • Total board dimensions: 85 mm x 81 mm
    This topic has been closed for replies.

    1 reply

    alessandro Troisi
    Visitor II
    Jul 1, 2019 5:56 AM UTC

    ​great!