Skip to main content
scott_heinbuch
Visitor II
June 21, 2016
Question

TSX711ILT FIT Reliability Data

Posted on June 21, 2016 at 18:44

Hi,

I am looking for the FIT data and test conditions for part number TSX711ILT. I could not find the information available on the website.
This topic has been closed for replies.

1 reply

Nickname14663_O
Associate
July 1, 2016
Posted on July 01, 2016 at 15:28

Hi,

Here are the requested information:

Standard conditions:

Confidence Level (CL) = 60 %,

Activation Energy (Ea)=0.7eV (useful life)

With junction temperature (Tj)=85°C [FIT (field)],

F

IT(field) in useful life : FIT=1

Regards,

Sylvain

Hi,

I am looking for the FIT data and test conditions for part number TSX711ILT. I could not find the information available on the website.